https://www.rockwellautomation.com/en-at/products/details.1494G-BF3N-420.html
Catalog #: 1494G-BF3N-420
NEMA 1494G Enclosed Disconnect
Catalog #: 1494G-BF3N-420
NEMA 1494G Enclosed Disconnect
Rockwell Automation announces that as of
2023-09-01T00:00:00.000Z,
the NEMA 1494G Enclosed Disconnect will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2023-09-01T00:00:00.000Z
Replacement Category:
Functional Replacement
Replacement Product:
1494G-BF3N-423
[https://www.rockwellautomation.com/en-at/products/details.1494G-BF3N-423.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of poles | 3 |
---|---|
Rated permanent current Iu | 30 A |
Max. rated operation voltage Ue AC | 600 V |
Type of control element | Long turning handle |
Switching frequency, max | 300 ops/min |
Fuse voltage | Non-fusible |
Fuse clips | Non-fusible |
Motor drive optional | No |
Voltage release optional | No |
Continuous current rating (Ithe) | 30 A @ 600V AC per UL/CSA/NEMA |
Type of electrical connection of main circuit | Screw connection |
KW rating (AC23), max | IEC applications: 5.5 kW @ 220V/50 Hz |
Hp rating | 7.5 Hp @ 230V/60 Hz per UL/CSA/NEMA |
Short circuit withstand capability | 10000 A, 600V AC/250V DC: unfused |
Auxiliary contact electrical ratings | AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V, 5 mA minimum per IEC |
Factory installed models | 1 NO & 1 NC interlock |
Electrical interlock ratings | Standard contact 2 N.O. and 2 N.C.: 20 A: 480V AC, 0.25 A: 250V DC per NEMA/EEMAC |
Dielectric strength | 2200V for 1 minute |
Rated insulation voltage (Ui) | 600V per UL / 660V per IEC |
Electrical life cycle | 6000 operations at rated current |
Mechanical
Interlockable | Yes |
---|---|
Degree of protection (NEMA) | 4 |
Shipping weight, approx | 60 lb |
Enclosure type | NEMA 3R/4/12 painted |
Recommended torque | Lug to terminal: 20 lb.in |
Version as main switch | Yes |
Mechanical life operations | 10000 |
Material | Switches, mechanisms and accessory kits: zinc-plated steel, RoHS compliant finish |
Construction
Width | 10.5 inch |
---|---|
Device construction | Complete device in housing |
Height | 13.31 inch |
Depth | 8.25 inch |
Terminals | #10-32 screw and self-lifting pressure plate |
Conductor size | #14...8 AWG (1.5...10 mm2) |
Environmental
Altitude | 2000 m per IEC 947-1 |
---|---|
Ambient temperature | Storage: -40...65 °C (-40...149 °F) |
Relative humidity | 90% at 20 °C (68 °F) and 50% at 40 °C (104 °F) per IEC 947-1 |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1494-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1494-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.