SLC EEPROM Memory Module
Rockwell Automation announces that as of
January 31, 2017,
the SLC EEPROM Memory Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
January 31, 2017
Replacement Category:
Engineering Replacement
Replacement Product:
1747-M13
[https://www.rockwellautomation.com/en-at/products/details.1747-M13.html]
Rockwell Automation announces that as of
January 31, 2017,
the SLC EEPROM Memory Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
January 31, 2017
Replacement Category:
Engineering Replacement
Replacement Product:
1747-M13
[https://www.rockwellautomation.com/en-at/products/details.1747-M13.html]
card type | EEPROM |
---|---|
Memory Devices | EEPROM Memory Module, 1K For Progmable Ctrlr |
Temperature Rating | 0…60 °C (32…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.505 |
Lead Time | 45 |
Dimension Width | 5.41 |
Dimension Length | 11.811 |
Stock Status | NON_STOCKED |
Weight | 32.035 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 1747-in010_-mu-p | 1747-IN010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
card type | EEPROM |
---|---|
Memory Devices | EEPROM Memory Module, 1K For Progmable Ctrlr |
Temperature Rating | 0…60 °C (32…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.505 |
Lead Time | 45 |
Dimension Width | 5.41 |
Dimension Length | 11.811 |
Stock Status | NON_STOCKED |
Weight | 32.035 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1747-in010_-mu-p
Installation Instructions
1747-IN010 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 1747-in010_-mu-p | 1747-IN010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.