Best Selling
Catalog #: 1756-DNB
ControlLogix DeviceNet Comms Module
Number Of Channels | 1 None |
---|
Suitable for safety functions | True |
---|---|
With optical interface | False |
Supporting protocol for TCP/IP | False |
Supporting protocol for DeviceNet | True |
Supporting protocol for other bus systems | False |
Redundancy | False |
IO link master | False |
Supporting protocol for DeviceNet Safety | True |
Supporting protocol for EtherNet/IP | False |
Power dissipation | 3.5 W |
Thermal dissipation | 11.9 btu/h |
Enclosure type rating | None (open-style) |
Number of nodes, max | 64 nodes |
DeviceNet current draw | 60mA @ 24V DC |
Current draw | 400mA @ 5.1V DC, 0mA @ 24V DC |
Wiring category | 1 - On DeviceNet ports, 3 - On USB ports |
Communication rate | 125 Kbps (500 m max), 250 Kbps (250 m max), 500 Kbps (100 m max) |
Isolation voltage | 50V (continuous), basic insulation type, DeviceNet network to backplane, Type tested at 853V AC @ 60s, No isolation between USB and backplane, |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
Supporting protocol for SUCONET | False |
With potential separation | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Radio standard Bluetooth | False |
Radio standard Wi-Fi 802.11 | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
Radio standard GPRS | False |
Radio standard GSM | False |
Radio standard UMTS | False |
Slot width | 1 None |
DeviceNet connector torque | 0.56 nm |
DeviceNet voltage range | 11...25V DC CL 2/SELV |
DeviceNet port | 1 DeviceNet open-style 5- or 10-pin linear plug |
DeviceNet power | To comply with the CE low voltage directive (LVD), the DeviceNet network must be powered from a source compliant with the safety extra low voltage (SELV) or protected extra low voltage (PELV). To comply with UL restrictions, the DeviceNet network must be |
Surrounding air temperature, max | 60 °C |
---|---|
Emissions | CISPR 11: Class A |
Vibration | 2 G @ 10...500 Hz |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±3kV @ 5kHz on DeviceNet ports |
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G, Non operating: 50 G |
Conducted RF immunity | 10Vrms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | ±2 kV line-earth (CM) on ControlNet ports |
Operating temperature | 0 to 60 °C |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Storage temperature | -40 °C |
North American temperature code | T4A |
---|---|
IEC temperature code | T4 |
Module location | Chassis based, any slot |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 18.212 |
Lead Time | 5 |
Dimension Width | 5.588 |
Dimension Length | 22.2 |
Stock Status | STOCKED |
Weight | 0.365 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 1756-DNB V 12.006,E
- EDS files for 1756-DNB
- EDS files for 1756-DNB (multi)
- EDS files for ControlLogix Family (multi)
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Selection Guide | 1756-SG001 |
General | Product Cutsheet | -- |
Installation Instructions | 1756-in566_-en-p | 1756-IN566 |
Technical Data | 1756-td003_-en-e | 1756-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- Safety
- ATEX
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number Of Channels | 1 None |
---|
Suitable for safety functions | True |
---|---|
With optical interface | False |
Supporting protocol for TCP/IP | False |
Supporting protocol for DeviceNet | True |
Supporting protocol for other bus systems | False |
Redundancy | False |
IO link master | False |
Supporting protocol for DeviceNet Safety | True |
Supporting protocol for EtherNet/IP | False |
Power dissipation | 3.5 W |
Thermal dissipation | 11.9 btu/h |
Enclosure type rating | None (open-style) |
Number of nodes, max | 64 nodes |
DeviceNet current draw | 60mA @ 24V DC |
Current draw | 400mA @ 5.1V DC, 0mA @ 24V DC |
Wiring category | 1 - On DeviceNet ports, 3 - On USB ports |
Communication rate | 125 Kbps (500 m max), 250 Kbps (250 m max), 500 Kbps (100 m max) |
Isolation voltage | 50V (continuous), basic insulation type, DeviceNet network to backplane, Type tested at 853V AC @ 60s, No isolation between USB and backplane, |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
Supporting protocol for SUCONET | False |
With potential separation | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Radio standard Bluetooth | False |
Radio standard Wi-Fi 802.11 | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
Radio standard GPRS | False |
Radio standard GSM | False |
Radio standard UMTS | False |
Slot width | 1 None |
DeviceNet connector torque | 0.56 nm |
DeviceNet voltage range | 11...25V DC CL 2/SELV |
DeviceNet port | 1 DeviceNet open-style 5- or 10-pin linear plug |
DeviceNet power | To comply with the CE low voltage directive (LVD), the DeviceNet network must be powered from a source compliant with the safety extra low voltage (SELV) or protected extra low voltage (PELV). To comply with UL restrictions, the DeviceNet network must be |
Surrounding air temperature, max | 60 °C |
---|---|
Emissions | CISPR 11: Class A |
Vibration | 2 G @ 10...500 Hz |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±3kV @ 5kHz on DeviceNet ports |
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G, Non operating: 50 G |
Conducted RF immunity | 10Vrms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | ±2 kV line-earth (CM) on ControlNet ports |
Operating temperature | 0 to 60 °C |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Storage temperature | -40 °C |
North American temperature code | T4A |
---|---|
IEC temperature code | T4 |
Module location | Chassis based, any slot |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 18.212 |
Lead Time | 5 |
Dimension Width | 5.588 |
Dimension Length | 22.2 |
Stock Status | STOCKED |
Weight | 0.365 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Profile
General
-- |
Selection Guide
General
1756-SG001 |
Product Cutsheet
General
-- |
1756-in566_-en-p
Installation Instructions
1756-IN566 |
1756-td003_-en-e
Technical Data
1756-TD003 |
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Selection Guide | 1756-SG001 |
General | Product Cutsheet | -- |
Installation Instructions | 1756-in566_-en-p | 1756-IN566 |
Technical Data | 1756-td003_-en-e | 1756-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1756-DNB V 12.006,E
- EDS files for 1756-DNB
- EDS files for 1756-DNB (multi)
- EDS files for ControlLogix Family (multi)
Certifications
- China CCC
- Safety
- ATEX
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.