Class | Progmable Logic Controller Module |
---|---|
Depth | 87 None |
Height | 90 None |
I/O Isolation | Isolated |
I/O Status Indication | LED |
Number Of Channels | 4 point |
Temperature Rating | 0…55 °C (32…131 °F) |
Thermocouple Type | 4 Channel, Thermocouple/Mv Module |
Number of analogue outputs | 4 None |
---|---|
Input, current | False |
Input, voltage | False |
Input, resistor | False |
Input, resistance thermometer | False |
Input, thermocouple | True |
Input signal, configurable | True |
Output, current | False |
Output, voltage | False |
Output signal configurable | False |
Analogue inputs configurable | True |
Analogue outputs configurable | False |
Type of electric connection | Screw connection |
Rated working voltage | 30V DC |
Open-circuit detection time | 7 ms |
Bus current draw | 50mA @ 24V DC, maximum |
Fast transient burst | IEC1000-4-4 2kV @ 5kHz |
Normal mode rejection ratio | 85 dB min @ 60 Hz with the 10 or 60 Hz filter selected |
Input group to bus isolation | 30V AC/30V DC working voltage type test: 720V DC @ 1min |
Conducted immunity | IEC 1000-4-6: 10V @ 0.15...80MHz |
Radiated immunity | IEC 61000-4-3: 10 V/m, 80...1000 MHz, 80% Alitude modulation, +900 MHz keyed carrier |
Accuracy | Thermocouple T: (-270...230 °C), without autocalibration ±0.3500 °C/°C with temperature drift, maximum @ 0...60 °C ambient |
Calibration | The module performs autocalibration upon power-up and whenever a channel is enabled. You can also prog the module to calibrate every five minutes |
Resolution | 15 bit plus sign |
Suitable for safety functions | False |
Cable impedance, max | 25 None |
CJC accuracy | ±1.3 °C |
Overload at input terminals | Maximum @ ±35V DC continuous |
Surge immunity | IEC1000-4-5: 1kV galvanic gun |
Module power LED | ON: indicates power is applied |
Response speed per channel | Input filter and configuration dependent |
Heat dissipation | 1.5 total W (the W per point, plus the minimum W, with all points enabled) |
Input channel configuration | Via configuration software screen or the user prog (by writing a unique bit pattern into the module’s configuration file) |
Module OK LED | ON: module has power, has passed internal diagnostics, and is communicating over the bus, OFF: Any of the above is not true. |
Operating temperature | -20 °C |
---|---|
ESD immunity | IEC1000-4-2: 4kV contact, 8kV air, 4kV indirect |
Operating altitude | 2000 m |
Storage temperature | -40 °C |
Operating humidity | 5...95% noncondensing |
Common mode voltage range | ±10V |
---|---|
A/D converter type | Delta-Sigma |
Common mode rejection | >110 dB at 60 Hz (with 10 or 60 Hz filter) |
Input impedance | >10 MΩ |
Channel diagnostics | Over or under range or open circuit condition by bit reporting for analog inputs |
Repeatability | Thermocouple T: ±1.5 °C for 10 Hz filter |
---|---|
Input and output group to system isolation | 30V AC/30V DC working voltage type test: 500V AC or 707V DC @ 1min |
Vibration | Relay ops: 2 G |
---|---|
Shock | Relay ops: 7.5 G panel mounted (5 G DIN rail mounted) |
Shipping weight | 220 g |
Hazardous environment class | Class I, Division 2, Hazardous Location, Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213) |
---|---|
Radiated and conducted emissions | EN50081-2: Class A |
Recommended cable | Belden™ 8761 (shielded), shielded thermocouple extension wire for the specific type of thermocouple you are using. Follow thermocouple manufacturer’s recommendations |
---|---|
Height | 90 mm |
Width | 40 mm |
Depth | 87 mm |
Noise immunity | NEMA standard ICS 2-230 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 5 |
Dimension Width | 10.897 |
Dimension Length | 16.688 |
Stock Status | STOCKED |
Weight | 0.215 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 1761-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UL Listed Hazardous
This product was certified with the above certifications as of 2024-11-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Progmable Logic Controller Module |
---|---|
Depth | 87 None |
Height | 90 None |
I/O Isolation | Isolated |
I/O Status Indication | LED |
Number Of Channels | 4 point |
Temperature Rating | 0…55 °C (32…131 °F) |
Thermocouple Type | 4 Channel, Thermocouple/Mv Module |
Number of analogue outputs | 4 None |
---|---|
Input, current | False |
Input, voltage | False |
Input, resistor | False |
Input, resistance thermometer | False |
Input, thermocouple | True |
Input signal, configurable | True |
Output, current | False |
Output, voltage | False |
Output signal configurable | False |
Analogue inputs configurable | True |
Analogue outputs configurable | False |
Type of electric connection | Screw connection |
Rated working voltage | 30V DC |
Open-circuit detection time | 7 ms |
Bus current draw | 50mA @ 24V DC, maximum |
Fast transient burst | IEC1000-4-4 2kV @ 5kHz |
Normal mode rejection ratio | 85 dB min @ 60 Hz with the 10 or 60 Hz filter selected |
Input group to bus isolation | 30V AC/30V DC working voltage type test: 720V DC @ 1min |
Conducted immunity | IEC 1000-4-6: 10V @ 0.15...80MHz |
Radiated immunity | IEC 61000-4-3: 10 V/m, 80...1000 MHz, 80% Alitude modulation, +900 MHz keyed carrier |
Accuracy | Thermocouple T: (-270...230 °C), without autocalibration ±0.3500 °C/°C with temperature drift, maximum @ 0...60 °C ambient |
Calibration | The module performs autocalibration upon power-up and whenever a channel is enabled. You can also prog the module to calibrate every five minutes |
Resolution | 15 bit plus sign |
Suitable for safety functions | False |
Cable impedance, max | 25 None |
CJC accuracy | ±1.3 °C |
Overload at input terminals | Maximum @ ±35V DC continuous |
Surge immunity | IEC1000-4-5: 1kV galvanic gun |
Module power LED | ON: indicates power is applied |
Response speed per channel | Input filter and configuration dependent |
Heat dissipation | 1.5 total W (the W per point, plus the minimum W, with all points enabled) |
Input channel configuration | Via configuration software screen or the user prog (by writing a unique bit pattern into the module’s configuration file) |
Module OK LED | ON: module has power, has passed internal diagnostics, and is communicating over the bus, OFF: Any of the above is not true. |
Operating temperature | -20 °C |
---|---|
ESD immunity | IEC1000-4-2: 4kV contact, 8kV air, 4kV indirect |
Operating altitude | 2000 m |
Storage temperature | -40 °C |
Operating humidity | 5...95% noncondensing |
Common mode voltage range | ±10V |
---|---|
A/D converter type | Delta-Sigma |
Common mode rejection | >110 dB at 60 Hz (with 10 or 60 Hz filter) |
Input impedance | >10 MΩ |
Channel diagnostics | Over or under range or open circuit condition by bit reporting for analog inputs |
Repeatability | Thermocouple T: ±1.5 °C for 10 Hz filter |
---|---|
Input and output group to system isolation | 30V AC/30V DC working voltage type test: 500V AC or 707V DC @ 1min |
Vibration | Relay ops: 2 G |
---|---|
Shock | Relay ops: 7.5 G panel mounted (5 G DIN rail mounted) |
Shipping weight | 220 g |
Hazardous environment class | Class I, Division 2, Hazardous Location, Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213) |
---|---|
Radiated and conducted emissions | EN50081-2: Class A |
Recommended cable | Belden™ 8761 (shielded), shielded thermocouple extension wire for the specific type of thermocouple you are using. Follow thermocouple manufacturer’s recommendations |
---|---|
Height | 90 mm |
Width | 40 mm |
Depth | 87 mm |
Noise immunity | NEMA standard ICS 2-230 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 5 |
Dimension Width | 10.897 |
Dimension Length | 16.688 |
Stock Status | STOCKED |
Weight | 0.215 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Selection Guide
General
1761-SG001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 1761-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UL Listed Hazardous
This product was certified with the above certifications as of 2024-11-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.