MicroLogix 1200 24 Point Controller
Rockwell Automation announces that as of
October 31, 2021,
the MicroLogix 1200 24 Point Controller will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 31, 2021
Replacement Category:
Engineering Replacement
Replacement Product:
Micro850
[https://www.rockwellautomation.com/en-at/products/details.Micro850.html]
Rockwell Automation announces that as of
October 31, 2021,
the MicroLogix 1200 24 Point Controller will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 31, 2021
Replacement Category:
Engineering Replacement
Replacement Product:
Micro850
[https://www.rockwellautomation.com/en-at/products/details.Micro850.html]
Class | Controller |
---|---|
Communication | DF1, DH-485, Modbus RTU, ASCII |
Communication Ports | 2 serial port |
Controller | 24DC,(10)standard 24DC,(4)fast 24DC dig in,(5)relay out,(4)standard 24DC FET out,(1)fast 24DC FET out,Prog/HMI Port |
Depth | 87 |
Height | 90 |
Input Signal | 24V DC |
Interface | (2) RS-232C Port |
Memory | 6 KB |
Number Of Channels | 14 I/P, 10 O/P |
Output | 5 relay - 5x24V DC source |
Output Signal | (5) Relay and (5) 24V DC FET |
Power Supply | 24V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.804 |
Lead Time | 185 |
Dimension Width | 12.7 |
Dimension Length | 14.605 |
Stock Status | NON_STOCKED |
Weight | 0.567 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | 1762-IN006 |
General | Selection Guide | 1761-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Controller |
---|---|
Communication | DF1, DH-485, Modbus RTU, ASCII |
Communication Ports | 2 serial port |
Controller | 24DC,(10)standard 24DC,(4)fast 24DC dig in,(5)relay out,(4)standard 24DC FET out,(1)fast 24DC FET out,Prog/HMI Port |
Depth | 87 |
Height | 90 |
Input Signal | 24V DC |
Interface | (2) RS-232C Port |
Memory | 6 KB |
Number Of Channels | 14 I/P, 10 O/P |
Output | 5 relay - 5x24V DC source |
Output Signal | (5) Relay and (5) 24V DC FET |
Power Supply | 24V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.804 |
Lead Time | 185 |
Dimension Width | 12.7 |
Dimension Length | 14.605 |
Stock Status | NON_STOCKED |
Weight | 0.567 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Installation Instructions
General
1762-IN006 |
Selection Guide
General
1761-SG001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | 1762-IN006 |
General | Selection Guide | 1761-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.