https://www.rockwellautomation.com/en-at/products/details.1762-OW8.html
Catalog #: 1762-OW8
Best Selling
MicroLogix 8 Point Relay Output Module
Catalog #: 1762-OW8
Best Selling
MicroLogix 8 Point Relay Output Module
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of digital outputs | 8 |
---|---|
Time delay at signal exchange | 10 ms |
Suitable for safety functions | No |
Digital inputs configurable | No |
Digital outputs configurable | No |
Type of output voltage | AC/DC |
Type of digital output | Relay |
Type of electric connection | Screw connection |
Heat dissipation, max | 2.9 W |
Continuous current per common, max | 8 A |
Continuous current per module, max | 16 A |
Continuous current per point, max | 2.5 A |
Bus current draw, max | 90 mA @ 24V DC (2.16 W) |
Signal delay, resistive load, max | On Delay: 10 ms Off Delay: 10 ms |
Power supply distance rating | 6 (The module may not be more than 6 modules away from the power supply.) |
Isolated groups | Group 1: Outputs 0...3, Group 2: Outputs 4...7 |
Output group to backplane isolation | Verified by one of the following dielectric tests: 1836V AC for 1 s or 2596V DC for 1 s, 265V AC working voltage (IEC Class 2 reinforced insulation) |
Output group to output group isolation | Verified by one of the following dielectric tests: 1836V AC for 1 s or 2596V DC for 1 s, 265V AC working voltage (basic insulation), 150V AC working voltage (IEC Class 2 reinforced insulation) |
Redundancy | No |
Short-circuit protection, outputs available | No |
Mechanical
Width | 40.4 mm |
---|---|
Height | 90 mm |
Depth | 87 mm |
Weight | 228 g |
Shock | Operating: 30G panel mounted, 3 pulses per axis Relay Operation: 7G |
Vibration | Operating: 10...500 Hz, 5G, 0.030 in. max. peak-to-peak, 2 hours per axis Relay Operation: 1.5G |
Relay Outputs
Relay output, break volt-ampere | 28VA @ 24V DC |
---|---|
Relay output, continuous | 2.5 A @ 240V AC |
Relay output, break | 1.5 A @ 120V AC |
Relay output, make | 7.5 A @ 240V AC |
Relay output, make volt-ampere | 28VA @ 24V DC |
Input Specifications
Voltage category | AC/DC normally open relay |
---|---|
On-state current, min | 10 mA |
Operating voltage | 5...265V AC |
Output Specifications
Off-state leakage current, max | 0 mA |
---|
Environmental
ESD immunity | IEC1000-4-2: 4kV contact, 8kV air, 4kV indirect |
---|---|
Conducted RF immunity | IEC 1000-4-6: 10V, 0.15...80 MHz |
EFT/B immunity | IEC1000-4-4: 2kV, 5 kHz |
Hazardous environment class | Hazardous Location, Class I, Division 2 Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213) |
Operating temperature | -20 to 65 °C |
Surge transient immunity | IEC1000-4-5: 2 kV common mode, 1 kV differential mode |
Radiated RF immunity | IEC1000-4-3: 10 V/m, 80...1,000 MHz, 80% amplitude modulation, +900 MHz keyed carrier |
Altitude | 2000 m |
Storage temperature | -40 °C |
Radiated and conducted emissions | EN50081-2: Class A |
Operating humidity | 5...95% noncondensing |
Documentation
For all available documentation, please see the literature results.
Certifications
- UL Listed Hazardous
This product was certified with the above certifications as of 2024-09-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- UL Listed Hazardous
This product was certified with the above certifications as of 2024-09-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.