Compact GuardLogix CPU L45S 3M/1M
Rockwell Automation announces that as of
October 30, 2020,
the Compact GuardLogix CPU L45S 3M/1M will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 30, 2020
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
October 30, 2020,
the Compact GuardLogix CPU L45S 3M/1M will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 30, 2020
Replacement Category:
Engineering Replacement
Voltage type | DC |
---|---|
LED indicator inputs | No |
LED indicator outputs | No |
Number of 1768 modules, max | 4 |
Number of 1768 motion modules, max | 4 |
Number of I/O banks, max | 3 |
Number of 1769 I/O modules, max | 30 |
1768 current draw | 5.6A @ 5V DC |
Total 1768 and 1769 current draw | 7.6A @ 5V DC |
Protection for local controls | No |
Failsafe model | No |
Communication medium fibre optic | No |
Communication medium wireless | No |
Expandable | Yes |
Standard applications available | Yes |
Communication medium copper | Yes |
Communications protocol | Other |
Communication bus | RS-232 |
Number of 1768 communication modules, max | 2 |
Power supply distance rating | 4 modules |
1769 current draw | 2.0A @ 5V DC |
Power supply | 1768-PA3, 1768-PB3 |
Wire category | 2 - on communication ports |
Module expansion capacity | Two 1768 modules, Sixteen 1769 modules |
Serial cable | 1756-CP3 or 1747-CP3, right angle connector to controller, straight to serial port, 3 m |
Isolation voltage | 30V (continuous), functional insulation type, Type tested at 500V AC @ 60s, RS-232 to system |
DIN-rail mounting | Yes |
---|---|
With display | No |
With PC connection | Yes |
Module location | DIN rail or panel mount |
Communication ports | RS-232, Fully isolated, 38.4 Kbps max |
Panel-mounting screw torque | 1.16 Nm (10 in-lb) - use M4 or #8 screws |
Shock | Operating: 30 G |
---|---|
Surrounding air temperature, max | 60 °C |
Operating temperature | 0 °C |
Storage temperature | -40 °C |
Vibration | 5 G @ 10...500 Hz |
Relative humidity | 5...95% noncondensing |
Emissions | CISPR 11 (IEC 61000-6-4) |
EFT/B immunity | ±4kV @ 5kHz on communication ports |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Surge transient immunity | ±2 kV line-earth (CM) on communication ports |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Explosion-proof | No |
---|---|
North American temperature code | T4 |
With base plate | No |
---|---|
Suitable for front mounting | Yes |
Enclosure type rating | None (open-style) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 12.294 |
Lead Time | 41 |
Dimension Width | 18.212 |
Dimension Length | 20.904 |
Stock Status | NON_STOCKED |
Weight | 0.64 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 1768-L4xS v20.018
- EDS files for 1768-L45S
- EDS files for 1768-L45S B v20.018
Type | Resource | Publication |
---|---|---|
Technical Data | 1769-td005_-en-p | 1769-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type | DC |
---|---|
LED indicator inputs | No |
LED indicator outputs | No |
Number of 1768 modules, max | 4 |
Number of 1768 motion modules, max | 4 |
Number of I/O banks, max | 3 |
Number of 1769 I/O modules, max | 30 |
1768 current draw | 5.6A @ 5V DC |
Total 1768 and 1769 current draw | 7.6A @ 5V DC |
Protection for local controls | No |
Failsafe model | No |
Communication medium fibre optic | No |
Communication medium wireless | No |
Expandable | Yes |
Standard applications available | Yes |
Communication medium copper | Yes |
Communications protocol | Other |
Communication bus | RS-232 |
Number of 1768 communication modules, max | 2 |
Power supply distance rating | 4 modules |
1769 current draw | 2.0A @ 5V DC |
Power supply | 1768-PA3, 1768-PB3 |
Wire category | 2 - on communication ports |
Module expansion capacity | Two 1768 modules, Sixteen 1769 modules |
Serial cable | 1756-CP3 or 1747-CP3, right angle connector to controller, straight to serial port, 3 m |
Isolation voltage | 30V (continuous), functional insulation type, Type tested at 500V AC @ 60s, RS-232 to system |
DIN-rail mounting | Yes |
---|---|
With display | No |
With PC connection | Yes |
Module location | DIN rail or panel mount |
Communication ports | RS-232, Fully isolated, 38.4 Kbps max |
Panel-mounting screw torque | 1.16 Nm (10 in-lb) - use M4 or #8 screws |
Shock | Operating: 30 G |
---|---|
Surrounding air temperature, max | 60 °C |
Operating temperature | 0 °C |
Storage temperature | -40 °C |
Vibration | 5 G @ 10...500 Hz |
Relative humidity | 5...95% noncondensing |
Emissions | CISPR 11 (IEC 61000-6-4) |
EFT/B immunity | ±4kV @ 5kHz on communication ports |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Surge transient immunity | ±2 kV line-earth (CM) on communication ports |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Explosion-proof | No |
---|---|
North American temperature code | T4 |
With base plate | No |
---|---|
Suitable for front mounting | Yes |
Enclosure type rating | None (open-style) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 12.294 |
Lead Time | 41 |
Dimension Width | 18.212 |
Dimension Length | 20.904 |
Stock Status | NON_STOCKED |
Weight | 0.64 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
1769-td005_-en-p
Technical Data
1769-TD005 |
Type | Resource | Publication |
---|---|---|
Technical Data | 1769-td005_-en-p | 1769-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1768-L4xS v20.018
- EDS files for 1768-L45S
- EDS files for 1768-L45S B v20.018
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.