Communication Protocol | ControlNet to DeviceNet |
---|---|
Output | DeviceNet via 1 Open Style Male 5 Pin Phoenix Connector |
Power Supply | 24 V DC |
Temperature Rating | 0…60 °C (32…140 °F) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 13.31 |
Lead Time | 5 |
Dimension Width | 18.009 |
Dimension Length | 28.804 |
Stock Status | STOCKED |
Weight | 1.077 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- EDS files for 1788-CN2DN A v1.024
- Firmware for 1788-CN2DN, V 1.024
- EDS files for 1788-CN2DN (multi)
- EDS files for ControlNet Family (multi)
- Comms Bundle 1788-CN2DN V 1.024
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1788-td001_-en-p | 1788-TD001 |
User Manual | cnet-um001_-en-p | CNET-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- ATEX
- China CCC
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication Protocol | ControlNet to DeviceNet |
---|---|
Output | DeviceNet via 1 Open Style Male 5 Pin Phoenix Connector |
Power Supply | 24 V DC |
Temperature Rating | 0…60 °C (32…140 °F) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 13.31 |
Lead Time | 5 |
Dimension Width | 18.009 |
Dimension Length | 28.804 |
Stock Status | STOCKED |
Weight | 1.077 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1788-td001_-en-p
Technical Data
1788-TD001 |
cnet-um001_-en-p
User Manual
CNET-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1788-td001_-en-p | 1788-TD001 |
User Manual | cnet-um001_-en-p | CNET-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- EDS files for 1788-CN2DN A v1.024
- Firmware for 1788-CN2DN, V 1.024
- EDS files for 1788-CN2DN (multi)
- EDS files for ControlNet Family (multi)
- Comms Bundle 1788-CN2DN V 1.024
Certifications
- ATEX
- China CCC
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.