Flex 8 Point Analog Output Module
Rockwell Automation announces that as of
September 30, 2025,
the Flex 8 Point Analog Output Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 30, 2025
Replacement Category:
Functional Replacement
Replacement Product:
5094-OF8IH
[https://www.rockwellautomation.com/en-at/products/details.5094-OF8IH.html]
Rockwell Automation announces that as of
September 30, 2025,
the Flex 8 Point Analog Output Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 30, 2025
Replacement Category:
Functional Replacement
Replacement Product:
5094-OF8IH
[https://www.rockwellautomation.com/en-at/products/details.5094-OF8IH.html]
Power Supply | 24V DC |
---|---|
Temperature Rating | -20…55 °C (-4…131 °F) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 12.09 |
Lead Time | 5 |
Dimension Width | 13.691 |
Dimension Length | 13.487 |
Stock Status | STOCKED |
Weight | 0.32 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1794-in109_-en-p | 1794-IN109 |
User Manual | 1794-OE8H | 1794-UM063 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Power Supply | 24V DC |
---|---|
Temperature Rating | -20…55 °C (-4…131 °F) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 12.09 |
Lead Time | 5 |
Dimension Width | 13.691 |
Dimension Length | 13.487 |
Stock Status | STOCKED |
Weight | 0.32 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Profile
General
-- |
Product Cutsheet
General
-- |
1794-in109_-en-p
Installation Instructions
1794-IN109 |
1794-OE8H
User Manual
1794-UM063 |
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1794-in109_-en-p | 1794-IN109 |
User Manual | 1794-OE8H | 1794-UM063 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.