https://www.rockwellautomation.com/en-at/products/details.190S-AND2-CB25C.html
Catalog #: 190S-AND2-CB25C
1.6-2.5 A Compact Comb Starter W/Ckt-Bkr
Catalog #: 190S-AND2-CB25C
1.6-2.5 A Compact Comb Starter W/Ckt-Bkr
Rockwell Automation announces that as of
2022-06-16T00:00:00.000Z,
the 1.6-2.5 A Compact Comb Starter W/Ckt-Bkr will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2022-06-16T00:00:00.000Z
Replacement Category:
Direct Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Voltage type for actuating | AC |
With short-circuit release | Yes |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Overload release current setting | 1.6 A |
Type of motor starter | Direct online starter (DOL) |
Contactor size | 100-C09 |
Style | Open type |
Circuit breaker auxiliary and trip contacts for 140M | Internal 140M auxiliary contact 1 NO + 1 NC |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max | 65 kA @ 480V AC, D-frame with 100-C/104-C contactors |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max | 65 kA @ 480V AC, D-frame with 100-C/104-C contactors |
Fuse or circuit breaker per NEC, max | 450 A @ D-Frame with Bulletin 100-C/104-C Contactors |
Modifications, accessories | 140M auxiliary contact, side mount, 2 NC |
Hp ratings as a UL508/CSA motor controller in group motor installations | 3/4…1 1/2 Hp @ 460V AC, 60 Hz (with D-frame, 100-C/104-C contactors) |
kW ratings as a IEC for standard motor, 1500 rpm, max | 1.8 kW @ 690V AC, 50 Hz (with D-frame, 100-C/104-C contactors) |
Short-circuit current as a IEC (Type 1 coordination), max | 8 kA @ 690V AC, (with C-frame, 100-C/104-C contactors) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max | 65 kA @ 480Y/277V AC, (with D-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max | 65 kA @ 480Y/277V AC, (with D-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a UL508/CSA self-protected Type E combination motor controller, max | 65 kA @ 480Y/277V AC, (with D-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a IEC (Type 2 coordination), max | 8 kA @ 690V AC, (with C-frame, 100-C/104-C contactors) |
Hp ratings as a UL508/CSA Type F combination motor controller | 3/4…1 1/2 Hp @ 460V AC, 60 Hz (with D-frame, 100-C/104-C contactors and spacing adapter) |
Hp ratings as a UL508/CSA self-protected Type E combination motor controller | 3/4…1 1/2 Hp @ 460V AC, 60 Hz (with D-frame, 100-C/104-C contactors and spacing adapter) |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Contruction
Width | 45 mm |
---|---|
Height | 215 mm |
Depth | 181 mm |
Construction
Circuit breaker frame size | 140M-C2E, high break |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.