https://www.rockwellautomation.com/en-at/products/details.2080-DNET20.html
Catalog #: 2080-DNET20
Micro800 DeviceNet Scanner Plug-In
Catalog #: 2080-DNET20
Micro800 DeviceNet Scanner Plug-In
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Suitable for safety functions | No |
---|---|
With optical interface | No |
Supporting protocol for TCP/IP | No |
Supporting protocol for DeviceNet | Yes |
Supporting protocol for other bus systems | No |
Redundancy | No |
IO link master | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for EtherNet/IP | No |
Power dissipation, max | 1.44 W |
Data transmission type | DeviceNet |
Enclosure type rating | Meets IP20 |
Number of nodes, max | 20 nodes for I/O operation |
Wire category | 1 - on power ports |
Wire size | 0.25...2.5 mm2 (24...14 AWG) solid copper wire, 0.25...2.5 mm2 (24...14 AWG) stranded copper wire, Rated @ 75 °C (167 °F ), or greater, 1.2 mm (3/64 in.) insulation maximum |
Isolation voltage | 50V (continuous), Type tested for 60 s @ 500V AC |
Supporting protocol for LON | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for Modbus | No |
Supporting protocol for Data-Highway | No |
Supporting protocol for SUCONET | No |
With potential separation | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
SIL according to IEC 61508 | None |
Preferred power supply | 1606-XLSDNET4 |
Backplane power consumption | 50 mA @ 24V DC |
DeviceNet current | 24V DC, 300 mA Class 2 |
Network protocol | I/O Slave messaging: poll command |
DeviceNet status indicators | Module status - red/green Network status - red/green |
DeviceNet communication rate, max | 125 Kbps - 420 m (1378 ft.), 250 Kbps - 200 m (656 ft.), 500 Kbps - 75 m (246 ft.) |
Mechanical
Width | 31.5 mm |
---|---|
Height | 62 mm |
Depth | 20 mm |
Weight | 35 g |
Environmental
Surrounding air temperature, max | 65 °C |
---|---|
Emissions | CISPR 11 (IEC 61000-6-4): Class A |
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | IEC 61000-4-4: ± 2 kV @ 5 kHz on communication ports |
Relative humidity | IEC 60068-2-30 (Test Db, unpackaged damp heat), 5...95% noncondensing |
Shock | Operating: 25 G, IEC 60068-2-27 (Test Ea, unpackaged shock) |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | IEC 61000-4-5: ± 2 kV line-earth(CM) on communication ports |
Nonoperating temperature | -40...85 °C (-40...185 °F), IEC60068-2-1 (Test Ad, operating cold), IEC60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Operating temperature | -20...65 °C (-4...149 °F), IEC 60068-2-1 (Test Ad, operating cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Radiated RF immunity | IEC 61000-4-3: 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz, |
Certification
North American temperature code | T4 |
---|---|
Explosion safety category for gas | None |
Explosion safety category for dust | None |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- Korean Register of Shippin
This product was certified with the above certifications as of 2024-09-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Korean Register of Shippin
This product was certified with the above certifications as of 2024-09-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.