https://www.rockwellautomation.com/en-at/products/details.2080-REMLCD.html
Catalog #: 2080-REMLCD
Best Selling
Micro800 Remote LCD Display
Catalog #: 2080-REMLCD
Best Selling
Micro800 Remote LCD Display
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Width | 130 mm |
---|---|
Height | 97 mm |
With mounting set | No |
Depth | 35.5 mm |
Mounting method | DIN rail mounting |
Display height | 48 mm |
Display width | 106.5 mm |
Weight, approx | 405 g (0.89 lb) - includes packaging weight |
Electrical
Number of pixels, vertical | 64 |
---|---|
Number of pixels, horizontal | 192 |
Backlight | 25000 hrs @ 25 °C, LED, tricolor backlight (RGB) |
Operator input | Tactile keys (function keys, arrow keys, ESC and OK keys) |
Voltage type | DC |
With PC connection | No |
Communication medium fibre optic | No |
Communication medium wireless | No |
Option for configuring controller | Yes |
Communication medium copper | Yes |
Power consumption, max | 1.5 W |
Wire type | Copper |
Input supply voltage | 12V/24V DC ±10% |
Input supply current, max | 90 mA @ 12V, 60 mA @ 24V |
Wiring category | 3 - on power ports, 3 - on communication port |
Programming port | USB to serial converter for programming the controller |
Wire size | Single-wire gauge: 0.14...1.5 mm2 (26...16 AWG) rated @ 90 °C (194 °F), Dual-wire gauge: 0.14...0.75 mm2 (26...18 AWG) rated @ 90 °C (194 °F) |
Certification
North American temperature code | T4 |
---|---|
Explosion-proof | No |
Construction
Enclosure type rating | Meets IP65 (when front panel mounted) |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.