https://www.rockwellautomation.com/en-at/products/details.42KA-S2JPSA-A2.html
Catalog #: 42KA-S2JPSA-A2
Ultra Mini Photo Sensor, Side Through Hole, Sharp Cut Off Diffuse, Visible Red, 23.00 EA , Manually Adjustable, PNP, DC - Light Operate, 2 M (6.5 Ft) Cable
Catalog #: 42KA-S2JPSA-A2
Ultra Mini Photo Sensor, Side Through Hole, Sharp Cut Off Diffuse, Visible Red, 23.00 EA , Manually Adjustable, PNP, DC - Light Operate, 2 M (6.5 Ft) Cable
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (NEMA) | 1 |
---|---|
Degree of protection (IP) | IP40 |
Max. switching distance | 30 mm |
Width sensor | 7 mm |
Height of sensor | 20 mm |
Length of sensor | 9 mm |
Setting procedure | Manual adjustment |
Weight, max | 40 g |
Electrical
Wavelength of the sensor | 660 nm |
---|---|
Max. output current | 80 mA |
Response time | 0.5 ms |
Voltage type | DC |
Type of switching output | PNP |
Type of electric connection | Cable |
Type of light | Multi-coloured LED |
Sensing mode | Light switching |
Leakage current, max | 0.5 μA |
Supply current | 27 mA |
Operating voltage | 12...24V DC ±10% |
1:1 margin | 3 cm maximum (1.18 inch) |
Lens material | Vinyl chloride |
Optics position | Side view (with sensitivity adjustment) |
Connection type | 3 conductor 500V PVC jacketed cable 6.5 ft (2m) |
Sensitivity adjustment | Potentiometer |
Protection type | Transient noise protection |
LED status | Red ON: output energized |
Suitable for safety functions | No |
With time function | No |
Pre failure notice | No |
With communication interface analogue | No |
With communication interface AS-Interface | No |
With communication interface CANOpen | No |
With communication interface DeviceNet | No |
With communication interface Ethernet | No |
With communication interface INTERBUS | No |
With communication interface PROFIBUS | No |
With communication interface RS-232 | No |
With communication interface RS-422 | No |
With communication interface RS-485 | No |
With communication interface SSD | No |
With communication interface SSI | No |
With reflector | No |
Output energized | Light |
Transmitting LED | Visible red 660nm |
Construction
Material housing | Other |
---|---|
Housing material | Polyester |
Material of cable sheath | Polyvinyl chloride (PVC) |
Environmental
Ambient temperature | -13 °F |
---|---|
Relative humidity, max | 85 % |
Field of view | 18 ° |
Ambient temperature, max | -25 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 42KA-IN001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 42KA-IN001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.