Output | 2 Normally Open |
---|
Number of outputs, safety related, undelayed, with contact | 2 None |
---|---|
Number of outputs, safety related, delayed, with contact | 0 None |
Number of outputs, signalling function, undelayed, with contact | 0 None |
Number of outputs, safety related, undelayed, semiconductors | 0 None |
Number of outputs, safety related, delayed, semiconductors | 0 None |
Number of outputs, signalling function, undelayed, semiconductors | 1 None |
Number of outputs, signalling function, delayed, semiconductors | 0 None |
With start input | False |
With muting function | False |
Voltage type for actuating | DC |
Rated control supply voltage at DC | 24 V |
Model | Basic device |
Type of electric connection | Screw connection |
Evaluation inputs | Other |
Power consumption | 2.5 W |
Operating voltage range | 20.4 |
Configurable logic | AND/OR |
Continuous safety output current | UL: C300, AC-15: 1.5 A/250V AC, DC-13: 2 A/24V DC (0.1 Hz) |
Wire size | 0.2...2.5 mm² (24...14 AWG) |
Number of outputs, signalling function, delayed, with contact | 0 None |
With feedback circuit | True |
Suitable for monitoring of magnetic switches | True |
Suitable for monitoring of proximity switches | True |
Suitable for monitoring of emergency-stop circuits | True |
Suitable for monitoring of optoelectronic protection equipment | True |
Suitable for monitoring of position switches | True |
Suitable for monitoring of tactile sensors | True |
Suitable for monitoring of valves | True |
Surge auxillary output current duration, max | 5 ms |
Aggregate current of outputs per module, max | 6 A |
Continuous auxiliary output current | 50 mA |
Surge auxiliary output current | 700 mA |
Other input | SWS input |
Other output | SWS output |
SIL according to IEC 61508 | 3 None |
---|---|
With approval according to UL | True |
Stop category according to IEC 60204 | 0 None |
Performance level according to EN ISO 13849-1 | Level e |
Type of safety according to IEC 61496-1 | 4 |
With approval for TUV | True |
With detachable clamps | True |
---|---|
Rated control supply voltage at AC 50 Hz | 0 V |
Rated control supply voltage at AC 60 Hz | 0 V |
Vibration | 10...55 Hz, 0.35 mm |
Shock | Shock proof, operating: 10 G, 16 ms |
Release-delay | 0 s |
Rail mounting possible | True |
Mechanical life operations | 1.0E7 None |
Enclosure protection | IP40 (NEMA 1) |
MTTFd | 355 year |
---|---|
DC avg | 99 % |
T cycle | 8/28.8 (h/s) |
Mission time | 20 year |
Hours of operation | 24 h |
Days of operation | 365 dbays |
Performance level | Up to e |
Operating temperature | -5 °C |
---|---|
Relative operating humidity | 90 % |
Height | 119.4 mm |
---|---|
Width | 22.5 mm |
Depth | 113.6 mm |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.997 |
Lead Time | 5 |
Dimension Width | 12.294 |
Dimension Length | 12.294 |
Stock Status | STOCKED |
Weight | 0.209 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Application Examples Brochure | SAFETY-WD001 |
General | Link to Application and Wiring Diagram Brochure | SAFETY-WD001 |
General | Link to Connection Diagrams | -- |
General | Link to Online Catalog | -- |
Installation Instructions | 440r-in085_-en-p | 440R-IN085 |
User Manual | 440r-um013_-en-p | 440R-UM013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- Korean KC
This product was certified with the above certifications as of 2024-10-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Output | 2 Normally Open |
---|
Number of outputs, safety related, undelayed, with contact | 2 None |
---|---|
Number of outputs, safety related, delayed, with contact | 0 None |
Number of outputs, signalling function, undelayed, with contact | 0 None |
Number of outputs, safety related, undelayed, semiconductors | 0 None |
Number of outputs, safety related, delayed, semiconductors | 0 None |
Number of outputs, signalling function, undelayed, semiconductors | 1 None |
Number of outputs, signalling function, delayed, semiconductors | 0 None |
With start input | False |
With muting function | False |
Voltage type for actuating | DC |
Rated control supply voltage at DC | 24 V |
Model | Basic device |
Type of electric connection | Screw connection |
Evaluation inputs | Other |
Power consumption | 2.5 W |
Operating voltage range | 20.4 |
Configurable logic | AND/OR |
Continuous safety output current | UL: C300, AC-15: 1.5 A/250V AC, DC-13: 2 A/24V DC (0.1 Hz) |
Wire size | 0.2...2.5 mm² (24...14 AWG) |
Number of outputs, signalling function, delayed, with contact | 0 None |
With feedback circuit | True |
Suitable for monitoring of magnetic switches | True |
Suitable for monitoring of proximity switches | True |
Suitable for monitoring of emergency-stop circuits | True |
Suitable for monitoring of optoelectronic protection equipment | True |
Suitable for monitoring of position switches | True |
Suitable for monitoring of tactile sensors | True |
Suitable for monitoring of valves | True |
Surge auxillary output current duration, max | 5 ms |
Aggregate current of outputs per module, max | 6 A |
Continuous auxiliary output current | 50 mA |
Surge auxiliary output current | 700 mA |
Other input | SWS input |
Other output | SWS output |
SIL according to IEC 61508 | 3 None |
---|---|
With approval according to UL | True |
Stop category according to IEC 60204 | 0 None |
Performance level according to EN ISO 13849-1 | Level e |
Type of safety according to IEC 61496-1 | 4 |
With approval for TUV | True |
With detachable clamps | True |
---|---|
Rated control supply voltage at AC 50 Hz | 0 V |
Rated control supply voltage at AC 60 Hz | 0 V |
Vibration | 10...55 Hz, 0.35 mm |
Shock | Shock proof, operating: 10 G, 16 ms |
Release-delay | 0 s |
Rail mounting possible | True |
Mechanical life operations | 1.0E7 None |
Enclosure protection | IP40 (NEMA 1) |
MTTFd | 355 year |
---|---|
DC avg | 99 % |
T cycle | 8/28.8 (h/s) |
Mission time | 20 year |
Hours of operation | 24 h |
Days of operation | 365 dbays |
Performance level | Up to e |
Operating temperature | -5 °C |
---|---|
Relative operating humidity | 90 % |
Height | 119.4 mm |
---|---|
Width | 22.5 mm |
Depth | 113.6 mm |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.997 |
Lead Time | 5 |
Dimension Width | 12.294 |
Dimension Length | 12.294 |
Stock Status | STOCKED |
Weight | 0.209 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Link to Application Examples Brochure
General
SAFETY-WD001 |
Link to Application and Wiring Diagram Brochure
General
SAFETY-WD001 |
Link to Connection Diagrams
General
-- |
Link to Online Catalog
General
-- |
440r-in085_-en-p
Installation Instructions
440R-IN085 |
440r-um013_-en-p
User Manual
440R-UM013 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Application Examples Brochure | SAFETY-WD001 |
General | Link to Application and Wiring Diagram Brochure | SAFETY-WD001 |
General | Link to Connection Diagrams | -- |
General | Link to Online Catalog | -- |
Installation Instructions | 440r-in085_-en-p | 440R-IN085 |
User Manual | 440r-um013_-en-p | 440R-UM013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
- Korean KC
This product was certified with the above certifications as of 2024-10-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.