https://www.rockwellautomation.com/en-at/products/details.512-BAB-A2F-3-5GR-6P-901.html
![](/etc.clientlibs/rockwell-aem-base/clientlibs/clientlib-base/resources/icons/Big_Image_Unavailable.webp)
Combination Starter Disconnect, Size 1, 120V 60 Hz, NEMA 1 General Purpose, 3 Pole - Three Phase, Non-Fusible, No Fuse Clip, E1 Plus Thre e-Phase Overload R, 30 A, 3 Phase, XFMR, w/2 Pri & 1 Sec Fuse, Aux Contact (Str, DS or CB), HAND-OFF-AUTO Selector Switch, PUSH-TO-TEST Pi lot Lights, 440/480 VAC - 50/60Hz, SMP1, E1+, MRst, Cl20, 3.7-12A, E1 Plus Solid State, No Fuse Cover, 1 N.O. 1 N.C., Standard Capacity, 80. V A, No Next Day Ship, Ungrounded Transformer, None, Incandescent, Incandescent, Green Lens - Pos. 1, Red Lens - Pos. 2, No Pilot Light Lens - Pos. 3, No Pilot Light Lens - Pos. 3, No Pilot Light Lens - Pos. 4, No Pilot Light Lens - Pos. 4, No Pilot Light Lens - Pos. 5, No Pilot Light Lens - Pos. 5
Combination Starter Disconnect, Size 1, 120V 60 Hz, NEMA 1 General Purpose, 3 Pole - Three Phase, Non-Fusible, No Fuse Clip, E1 Plus Thre e-Phase Overload R, 30 A, 3 Phase, XFMR, w/2 Pri & 1 Sec Fuse, Aux Contact (Str, DS or CB), HAND-OFF-AUTO Selector Switch, PUSH-TO-TEST Pi lot Lights, 440/480 VAC - 50/60Hz, SMP1, E1+, MRst, Cl20, 3.7-12A, E1 Plus Solid State, No Fuse Cover, 1 N.O. 1 N.C., Standard Capacity, 80. V A, No Next Day Ship, Ungrounded Transformer, None, Incandescent, Incandescent, Green Lens - Pos. 1, Red Lens - Pos. 2, No Pilot Light Lens - Pos. 3, No Pilot Light Lens - Pos. 3, No Pilot Light Lens - Pos. 4, No Pilot Light Lens - Pos. 4, No Pilot Light Lens - Pos. 5, No Pilot Light Lens - Pos. 5
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of indicator lights | 2 |
---|---|
Voltage type for actuating | AC |
With transformer | Yes |
Suitable for emergency stop | Yes |
External reset possible | Yes |
With short-circuit release | No |
With fuse | No |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Release class | CLASS 20 |
Overload release current setting | 3.7 A |
Type of motor starter | Direct online starter (DOL) |
Continuous current | 27 A |
Circuit closing inrush current peak including offset, max | 288 A |
Load voltage | 460V |
Fuse clips | No fuse clips |
Heat dissipation | 5.9 W |
Coil operating limits | 85...110% |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Hp rating | 10 Hp |
Factory installed models | Transformer with 2 primary & 1 secondary fuse |
Temperature compensated overload protection | Yes |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Contruction
Width | 10.5 mm |
---|---|
Height | 27.5 mm |
Depth | 8.25 mm |
Mechanical
Degree of protection (NEMA) | 1 |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 lb |
Mechanical life operations | 1.0E7 |
Operating time, drop-out | 14 ms |
Operating time, pick-up | 22 ms |
Material housing | Steel |
Enclosure type | NEMA 1 general purpose |
Construction
Required torque on power terminal wire clamps and pressure connectors or lugs | 20 lb.inch |
---|---|
Auxiliary contact material | Silver |
Type of power terminal | Saddle or wire clamps |
Wire size | For power terminals: 14...8 AWG |
Power contact material | Silver Alloy |
Environmental
NEMA size | Size 1 |
---|---|
Operating temperature | -25 °C |
Operating position | Vertical |
Altitude | 10000 feet before derating |
Overload relay | E1 plus, manual reset, Class 20, full load current adjustment range 3.7...12 A |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 500-TD014 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 500-TD014 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.