On-Delay High Performance Timing Relay
Rockwell Automation announces that as of
February 27, 2022,
the On-Delay High Performance Timing Relay will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
February 27, 2022
Replacement Category:
Functional Replacement
Replacement Product:
700-FSA6UU23
[https://www.rockwellautomation.com/en-at/products/details.700-FSA6UU23.html]
Rockwell Automation announces that as of
February 27, 2022,
the On-Delay High Performance Timing Relay will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
February 27, 2022
Replacement Category:
Functional Replacement
Replacement Product:
700-FSA6UU23
[https://www.rockwellautomation.com/en-at/products/details.700-FSA6UU23.html]
Timing Range | 0.5 s to 10 s |
---|
Number of outputs, delayed, change-over contact | 1 |
---|---|
Voltage type for actuating | AC/DC |
Rated control supply voltage at AC 50 Hz | 24 |
Rated control supply voltage at AC 60 Hz | 24 |
Rated control supply voltage at DC | 24 |
Type of electric connection | Screw connection |
Input current | 1 mA |
Power consumption | 5VA @ 240V AC |
Switching capacity | Voltage: 440V @ AC |
Electrical life cycle | 500000 at 6 A/24V DC, resistive |
Nominal current | 8 |
---|---|
Suitable for DIN rail (top hat rail) mounting | Yes |
Weight | 100 |
Shock resistance | 50 g according to IEC 68-2-27 |
Vibration resistance | 4 g in three axes at 10...500 Hz, test FC according to IEC 60068-2-6 |
Suitable for front mounting | No |
With plug-in socket | No |
Function delay-on energization | Yes |
Ambient temperature | Storage: -40...85 °C |
---|---|
Hazardous location rating | Not for use when harardous location certification is required |
Mounting | Front mounting: for snap-on mounting on 35 mm DIN rail or screw fixing by adapter and 2 screws (M4 type) |
---|---|
Pluggable on auxiliary contact block | No |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.896 |
Lead Time | 14 |
Dimension Width | 10.389 |
Dimension Length | 10.693 |
Stock Status | STOCKED |
Weight | 0.107 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- Australian RCM
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-06-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Timing Range | 0.5 s to 10 s |
---|
Number of outputs, delayed, change-over contact | 1 |
---|---|
Voltage type for actuating | AC/DC |
Rated control supply voltage at AC 50 Hz | 24 |
Rated control supply voltage at AC 60 Hz | 24 |
Rated control supply voltage at DC | 24 |
Type of electric connection | Screw connection |
Input current | 1 mA |
Power consumption | 5VA @ 240V AC |
Switching capacity | Voltage: 440V @ AC |
Electrical life cycle | 500000 at 6 A/24V DC, resistive |
Nominal current | 8 |
---|---|
Suitable for DIN rail (top hat rail) mounting | Yes |
Weight | 100 |
Shock resistance | 50 g according to IEC 68-2-27 |
Vibration resistance | 4 g in three axes at 10...500 Hz, test FC according to IEC 60068-2-6 |
Suitable for front mounting | No |
With plug-in socket | No |
Function delay-on energization | Yes |
Ambient temperature | Storage: -40...85 °C |
---|---|
Hazardous location rating | Not for use when harardous location certification is required |
Mounting | Front mounting: for snap-on mounting on 35 mm DIN rail or screw fixing by adapter and 2 screws (M4 type) |
---|---|
Pluggable on auxiliary contact block | No |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.896 |
Lead Time | 14 |
Dimension Width | 10.389 |
Dimension Length | 10.693 |
Stock Status | STOCKED |
Weight | 0.107 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- Australian RCM
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-06-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.