https://www.rockwellautomation.com/en-at/products/details.802M-AX.html
![Allen-Bradley 802M-AX product image](https://www.rockwellautomation.com/product-images/802M-AX/802M-AX.jpg)
Factory Sealed Limit Switch
Factory Sealed Limit Switch
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Suitable for safety functions | No |
---|---|
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP67 |
List of degrees of protection (NEMA) | 1, 4, 6P, 13 |
Torque to operate contacts, max | 0.34 Nm |
Mode of operation | CW and CCW operation |
Travel to operate contacts, max | 15° |
Travel to reset contacts, max | 6° |
Travel, max | 86° |
Actuation type | Lever type, spring return, standard trip |
Switching function latching | No |
Construction type housing | Cuboid |
Environmental
Ambient temperature during operating | 0 °C |
---|---|
Ambient temperature | 0...80° (32...176°), minimum temperature based on the absence of freezing moisture or water |
Electrical
Number of circuits | Operating head only |
---|---|
Output electronic | No |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.