https://www.rockwellautomation.com/en-at/products/details.802M-CAFX.html
![Allen-Bradley 802M-CAFX product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/802M/802M-KX_1000x1000.jpg)
Factory Sealed Limit Switch, Head Only, Push, Adjustable Side Push Rod, Operating Head Only
Factory Sealed Limit Switch, Head Only, Push, Adjustable Side Push Rod, Operating Head Only
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Suitable for safety functions | Yes |
---|---|
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP67 |
List of degrees of protection (NEMA) | 1, 4, 6P, 13 |
Special feature | Head only |
Actuation type | Side push rod, adjustable |
Switching function latching | No |
Construction type housing | Cuboid |
Electrical
With status indication | Yes |
---|---|
Number of circuits | Operating head only |
Output electronic | No |
Environmental
Ambient temperature during operating | 0 °C |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.