https://www.rockwellautomation.com/en-at/products/details.854K-24BL7.html
![](/etc.clientlibs/rockwell-aem-base/clientlibs/clientlib-base/resources/icons/Big_Image_Unavailable.webp)
Light Module 60 mm Stack Light
Light Module 60 mm Stack Light
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Outer diameter | 63 mm |
---|---|
List of degrees of protection (NEMA) | 4, 4X, 13 |
Construction
Degree of protection (NEMA) | 4X |
---|---|
Lens color | Clear |
Lamp life rating | Average life under static, no vibration, conditions: 50000 h @ 24V AC/DC |
Degree of protection (IP) | IP66 |
Electrical
Voltage type | AC/DC |
---|---|
Function | Blinker light |
Current consumption | White LED: 65 mA @ 24V AC/DC |
Light output | White LED: 4464 mcd @ 24V AC/DC |
Flashing frequency | LED strobe modules: approximately 2 Hz (flash duration 1/50,000 second) |
Operating voltage at DC | 24 V |
Lamp type | LED |
Module type | LED strobe, single flash |
Leakage current impact | All light modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Accessory
Material | Polycarbonate |
---|
Environmental
Operating temperature | -30 °C |
---|---|
Storage temperature | -30 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Selection Guide | 854-SG001 |
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Selection Guide |
---|---|
PUBLICATION NUMBER | 854-SG001 |
TYPE | Technical Data |
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.