https://www.rockwellautomation.com/en-at/products/details.889N-F3HFC-12F.html
![](/etc.clientlibs/rockwell-aem-base/clientlibs/clientlib-base/resources/icons/Big_Image_Unavailable.webp)
Mini Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 3-Pins, 3-Pins, Cable, No Connector, No Connector, Cable - U.S. Color Code, Same as First End, ToughLink Cbl, UnShld, 16AWG, ToughLink Cable, 16AWG, Cable - U.S. Color Code, Standard, 12 ft
Mini Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 3-Pins, 3-Pins, Cable, No Connector, No Connector, Cable - U.S. Color Code, Same as First End, ToughLink Cbl, UnShld, 16AWG, ToughLink Cable, 16AWG, Cable - U.S. Color Code, Standard, 12 ft
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 3 |
---|---|
Operating temperature | -50 °C |
List of degrees of protection | IP67 and IP69K |
Second end conductors | Same as first end |
Enclosure type rating | NEMA 4, 6P, 12, 13, 1200 psi washdown |
First end connector style | Female, straight (internal threads, except mini receptacles) |
Cable diameter | 3 core cable: 10 mm, 4 core cable: 11 mm, 5 core cable: 13 mm |
Cable type | Toughlink cable, unshielded, 16 AWG |
Material | Coupling nut: Epoxy-coated Zinc, housing: molded oil-resistant TPE, contact: Gold-plated Palladium/Nickel |
Bend radius | 10 x diameter |
Electrical
Rated voltage | 600 V |
---|---|
Cable rating | Toughlink: UL SEOOW VW-1 105C -50C 600V water resistant, CSA STOO FT-1 600V |
Construction
With shield connection | No |
---|---|
Cable length | 3657.6 mm |
Length | Connector: 61.8 mm |
Special characteristic | Standard |
Second end termination style | No connector |
Second end termination type | Cable - U.S. industry standard color coded |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pins, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pins |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.