https://www.rockwellautomation.com/en-at/products/details.889N-V3HFC-20F.html
Catalog #: 889N-V3HFC-20F
Mini Cable, Male, Rt Angle (Int Threads), No Connector, Standard Materials, 3-Pins, 3-Pins, Mini / Mini Plus, Male, Right Angle (int. threa), No Connector, Cable - U.S. Color Code, Same as First End, ToughLink Cbl, UnShld, 16AWG, ToughLink Cable, 16AWG, Cable - U.S. Color Code, Standard, 20 ft
Catalog #: 889N-V3HFC-20F
Mini Cable, Male, Rt Angle (Int Threads), No Connector, Standard Materials, 3-Pins, 3-Pins, Mini / Mini Plus, Male, Right Angle (int. threa), No Connector, Cable - U.S. Color Code, Same as First End, ToughLink Cbl, UnShld, 16AWG, ToughLink Cable, 16AWG, Cable - U.S. Color Code, Standard, 20 ft
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 3 |
---|---|
Operating temperature | -50 °C |
List of degrees of protection | IP67 and IP69K |
Second end conductors | Same as first end |
Enclosure type rating | NEMA 4, 6P, 12, 13, 1200 psi washdown |
First end connector style | Male, right angle (internal threads) |
Cable diameter | 3 core cable: 10 mm, 4 core cable: 11 mm, 5 core cable: 13 mm |
Cable type | Toughlink cable, unshielded, 16 AWG |
Material | Coupling nut: Epoxy-coated Zinc, housing: molded oil-resistant TPE, contact: Gold-plated Palladium/Nickel |
Bend radius | 10 x diameter |
Electrical
Rated voltage | 600 V |
---|---|
Cable rating | Toughlink: UL SEOOW VW-1 105C -50C 600V water resistant, CSA STOO FT-1 600V |
Construction
With shield connection | No |
---|---|
Cable length | 6096 mm |
Height | Connector: 45.2 mm |
Length | Connector: 43.7 mm |
Special characteristic | Standard |
Second end termination style | No connector |
Second end termination type | Cable - U.S. industry standard color coded |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pins, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pins |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, outer side | Male (plug) |
Mounting method | Freely positionable |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.