https://www.rockwellautomation.com/en-at/products/details.898D-54PT-M12.html
![Allen-Bradley 898D-54PT-M12 product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/898D/898D-54PT-N7_1000x1000.jpg)
Connection System, DC Micro QD (M12), Standard Material, No LEDs, 5-pins, 4-port, Parallel - 1 input/port, Ports on Top of Box, M23 QD, --, No cable, 12-pin
Connection System, DC Micro QD (M12), Standard Material, No LEDs, 5-pins, 4-port, Parallel - 1 input/port, Ports on Top of Box, M23 QD, --, No cable, 12-pin
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Number of digital inputs | 4 |
---|---|
Connector insert material | PBT |
Width, approx | 60 mm |
Depth, approx | 29.2 mm |
Input pins | 5-pin |
Cable output description | No cable |
Material | Grey pocan |
Main connector style | 12-pin and 19-pin M23 |
Input port type | DC micro quick disconnect M12 |
Receptacle shell material | Zinc diecast with Nickel plating |
Height, approx | 4-port: 102 mm, 6-port: 127 mm, 8-port: 152 mm |
Wall mounting/direct mounting | Yes |
Product feature type | Standard material |
Contact material | Gold-Plated Palladium/Nickel |
Electrical
Illumination | No LEDs |
---|---|
Degree of protection (IP) | IP67 |
Mechanical
QD output description | 12-pin, male connector |
---|---|
Output style | M23 QD |
Wiring configuration | Parallel-1 input/port |
Enclosure type rating | IP67, 1200 psi (8270 kPa) washdown |
Type of electric connection | Plug-in connection |
Port orientation | Ports on top of box |
Environmental
Suitable for safety functions | Yes |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.