https://www.rockwellautomation.com/en-at/products/details.MPAI-A3450EM32E-W.html
MP-Series Heavy Duty Electric Cylinders, Actuator Rod w/Male Rod End with Food Grade White Paint Option, Frame Size = 83mm, Rod Stroke Length = 457.2 mm (18.0 in.) Max., 10.0 mm/rev Ball Screw (0.394 in./rev), 230V AC, 1024 SIN/COS Multi-turn ABS Encoder, No Brake, Front Face Mount
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | KNX-TD002 |
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | KNX-TD002 |
Certifications
- Eurasion Economic Community
- Korean KC
- Australian RCM
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
- Korean KC
- Australian RCM
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.