Our Single-function Safety Relays with Delayed Outputs are used in applications where power must be maintained for a fixed duration after an input signal is received. For example, driving a switch to maintain a guard door in the locked position for a fixed duration after a stop button is pressed.
Overview
- Provides expansion modules with timing functions for the Guardmaster® Safety Relays and the MSR relay family
- Increases the number of outputs while retaining the same integrity as the base unit
- Offers multiple input/output configurations
Additional Information
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
Product Selection
Specifications
Certifications
CU4
- BG
- CE Marked for all applicable directives
- c-Tick
- cULus
MSR38D/DP
- CE Marked for all applicable directives
- c-Tick
- cULus
- TÜV
MSR138DP
- CE Marked for all applicable directives
- c-Tick
- cULus
- TÜV
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number |
---|---|
Minotaur CU4 Monitoring Safety Relay Installation Instructions | 440R-IN071 |
Minotaur MSR38D/DP Monitoring Safety Relay Installation Instructions | 440R-IN052 |
Minotaur MSR138DP; MSR138.1DP Monitoring Safety Relay Installation Instructions | 440R-IN063 |
Minotaur MSR178DP Monitoring Safety Time Relay Installation Instructions | 440R-IN036 |