FactoryTalk® Analytics™ VisionAI™ takes a no-code approach to vision inspection to improve quality, maximize yield and gain critical insight from real-time production data. Throughout the entire user workflow, from camera configuration and capturing images to training and deploying models, and even for analyzing quality performance, our machine learning and vision inspection solution is designed so that quality personnel and plant operators can view the information they need to achieve their quality performance targets.
Identify and classify defects
FactoryTalk Analytics VisionAI finds defects, previously impossible to detect, driving insights and actions.
Built in the cloud for closed loop quality at the edge
Artificial intelligence (AI), machine learning and model management in the cloud to deliver unparalleled, advanced quality inspection
Simplify quality inspection
Rockwell Automation combines hardware, software and domain expertise to simplify quality inspection
Hardware
Real-time inspections at manufacturing speeds with an integrated solution
Essential automation integration via standard industrial protocols
Scalable hardware using off-the-shelf components to fit any inspection application
Software
Essential analytics stores all image data, exposes through APIs and AI-driven insights
Remote operations allows the production line to be updated from the cloud in real time
Machine learning model management means AI that scales efficiently
Domain Expertise
Integrations to allow alerting and management from anywhere
Enterprise manageability scale the ROI on your deployments
Cybersecurity is a core principle and FactoryTalk Analytics VisionAI is built on SOC 2 compliant technology
Fit for many manufacturing industries
Out-of-the-box analytics for discrete and hybrid industries
CPG
Automotive
Medical
Food & Beverage
Electronics
AI for machine vision systems
Our end-to-end FactoryTalk Analytics VisionAl workflow enables manufacturers to easily deploy machine learning models across their facilities. Model development relies on production experience and a clear understanding of what good and bad quality products look like, reducing the need for machine vision expertise to create or update models. Once models are deployed, the AI in VisionAI brings a more intuitive analysis of images, allowing for a human-like interpretation of the product during the inspection process.
Capture
Inspect
Label
Create - Labeling Gallery
Train
Create - Training Management
Deploy
Create - Recipe Management
Integrations through the cloud and industrial protocols
Cloud Integrations
- Typically used for data analytics or process management applications
- Integrate via bidirectional Rest API
- Examples: BI tools, MES/QMS systems
Factory Floor Integrations
- Typically used for real-time command and control of systems on the factory floor
- Integrate via Ethernet/IP
- Examples: Rejection systems, conveyors, factory devices
Rockwell Automation Integration
Rockwell Automation provides an integrated solution, simplifying installation and shortening the time value
Cloud
- Simplified cloud access via FactoryTalk® Hub™
Hardware
- Architecture built on Allen-Bradley ASEM™ IPC and Logix PLCs
Control System
- Add-on Profile for premier Logix Integration
- FactoryTalk® Optix™ Object Library for visualization integration
The Rockwell Automation Difference
Scalable solution with intuitive, OT focused workflows that don’t depend on specialists
Data-driven quality decisions empowered by out-of-the-box advanced analytics
Smart vision that integrates with control to deliver value in closed-loop
Frictionless integrated vision, control and operations in one platform from one supplier