Designing to meet today’s smart manufacturing needs can yield systems that are complex to design and complicated to operate and support. What if there was a way to simplify your machine designs while making them more flexible and easier to use? While using our On-Machine™ solutions, all this and more is now possible.
Our On-Machine products are field mounted outside of an electrical cabinet so that you can move away from large, central enclosures - and mount your devices in locations that are better optimized for your applications. Your machines can now achieve new levels of performance while requiring fewer components to get the job done.
Technology that fuels your innovation
An On-Machine solution could be right for you—whether you’re an OEM or an end user. Find out how you can harness the benefits of decentralized control to improve your machines.
What’s new in On-Machine?
Make it easier to design, build, and maintain industrial equipment with On-Machine™ solutions from Rockwell Automation.
Our comprehensive portfolio of integrated, machine-mounted offerings features rugged, compact, plug-and-play components. The modular design facilitates a variety of use cases without the need for additional hardware, greatly reducing the number of components required in assembly and maintenance. On-Machine controls streamline installation and startup efforts to prevent unplanned downtime. They integrate with our control architecture, providing contextual information that supports diagnostics, troubleshooting, and performance tracking. This visibility also enables more efficient maintenance during scheduled shutdowns. Our approach paves the way for zero-cabinet operations, opening more space on the floor while enhancing workplace safety and productivity.
See our On-Machine solutions in action!
By embracing a decentralized environment consisting of On-Machine solutions, customers can enhance the modularity of their production environment. This benefit allows for efficient scaling and customization tailored to specific regional, industrial, or market needs. This modularity not only enhances adaptability, but significantly reduces costs associated with large scale retooling or reconfiguration common when using a more traditional control panel set up.
Accelerate the future of your machines
Our On-Machine products are field mounted outside of an electrical cabinet so that you can move away from large, central enclosures - and mount your devices in locations that are better optimized for your applications. Your machines can now achieve new levels of performance while requiring fewer components to get the job done.
Our On-Machine solutions can help you deploy machines that:
- Simplify processes across the machine lifecycle
- Profitably adapt to the latest manufacturing demands
- Enable teams to act faster and maximize efficiency
Our On-Machine solutions can help you:
- Accelerate automation design and development
- Reduce machine cabling / terminations up to 90%
- Lower installation costs by an average of 30%
What can you achieve using decentralized design?
Launch Systems Faster
Shorten build and install times with systems that use fewer components and require fewer connections.
Increase Modularity
Seamlessly create modular systems that can be easily scaled and expanded to meet your changing needs.
Lower Total System Costs
Save time and money with simpler designs that increase efficiency at every stage of the machine lifecycle.
Improve Sustainability Metrics
Reduce the amount that you need for each machine and use less energy when On-Machine devices use ambient cooling.
Extend your On-Machine Design
On-Machine functionality can help you build more machines faster. This frees up your resources to keep your production running. It also allows you to work on your next-generation market solutions. Building more machines faster could help you increase revenue and decrease leads times.