Loading
Press Release
Recent ActivityRecent Activity
Less than a minute

Rockwell Automation Expands Kinetix 5100 Servo Drive and TLP Motor Pairing to 480V

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail
Rockwell Automation Expands Kinetix 5100 Servo Drive and TLP Motor Pairing to 480V hero image

The Rockwell Automation Kinetix 5100 servo drive and Kinetix TLP servo motor standalone motion solution is now available in 480V for use in a wider range of OEM applications for packaging, converting, print and web, machine and assembly, and life sciences.

The Kinetix 5100 servo system meets growing consumer demand for more product variety by providing a market-competitive motion-control offering for flexible, standalone machines. Using the Kinetix 5100 servo drive, OEMs can create a motorized or automated system that can help speed up changeovers.

Additionally, with built-in safe torque off, users can remove motor torque without removing power from an entire machine. This allows a machine to restart faster after it has reached a safe state. Dual-port EtherNet/IP also supports device-level ring (DLR) topologies.

Allen‑Bradley and Kinetix are trademarks of Rockwell Automation Inc. 

Published January 3, 2021


Subscribe

Subscribe to Rockwell Automation and receive the latest news, thought leadership and information directly to your inbox.

Subscribe

Recommended For You

Loading
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Company Chevron RightChevron Right
  3. Chevron LeftChevron Left News Chevron RightChevron Right
  4. Chevron LeftChevron Left Press Releases Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose