Date:
Original Event Date:
May 16, 2024
Time: 12:00 A.M. - 1:00 A.M. Australian Eastern Standard Time
Duration: 60 Minutes
Language: English
Webinar Help?
Contact Us
FactoryTalk PharmaSuite enables manufacturers to manage and track thermo-sensitive material throughout the entire production process to deliver quality and reduce wasted product. With Cold Chain Tracking, operators can define temperature and time requirements for all thermo-sensitive materials being used and track the amount of time a sublot has spent in each temperature range. The software is also able to notify operators when a sublot is reaching usable limits as well as manage cold chain tracking properties inheritance.
Join Alberto Rossi, Senior Commercial Portfolio Manager at Rockwell Automation, for a new experience in FactoryTalk PharmaSuite.
Key Takeaways:
- Enhance quality: Track thermo-sensitive materials for consistent production standards.
- Minimize waste: Optimize processes, reducing product wastage effectively.
- Ensure compliance: Cold Chain Tracking maintains material integrity, meeting standards.