Designed to move small to medium payloads quickly and efficiently, the MagneMover® LITE™ Intelligent Conveyor System provides the opportunity to realize more flexible, productive operations. A single system is all you need to get the job done. All objects being transported are synchronized by the system - reducing complexity and achieving zero-pressure conveyance, while maintaining optimal material flow. Design your best-fit solution using a standard set of components to meet your application needs and maximize your system value.
Overview
Gone is the need to rely on complex, rigid systems for product sortation and movement. With the MagneMover LITE Intelligent Conveyor System, you can transform what’s possible in your operations with a simple, flexible, high-density motion solution. Discover how this technology can be used to reduce idle times and enable tracking and traceability without the need of external sensors.
- Motor, drive, controller, positioning and guidance built-in
- Up to 9 vehicles in motion per meter
- Up to 12 vehicles in a queue per meter
- Up to 1000s of vehicles in a track system
- Payloads up to 2.5 kg per single vehicles
- Payloads up to 10.0 kg per tandem vehicles
- Speeds up to 2 m/s
- Accelerations up to 4 m/s2 depending on payload and cart type
- Track and trace built-in without RFID. RFID is also available
- Repeatability +/- 0.5 mm for straight motors and +/- 0.10 mm at process stations with calibration
Documentation
Resource | Publication Number | Language |
---|---|---|
MagneMover LITE Operator Runtime Tool Product Profile | MMI-PP004 | |
Independent Cart Technology Brochure | MOTION-BR002 |
Certifications
- CE Marked
- UL Recognized