Our Kinetix® VP-Series Servo Motors provide smooth, integrated motion control over EtherNet/IP networks and are optimized to run with the Kinetix 5500 and 5700 servo drives. Kinetix VPC continuous duty servo motors provide continuous power and torque. Our Kinetix VPL low inertia servo motors and Kinetix VPF food grade servo motors deliver high dynamic performance. The Kinetix VPH hygienic motor rounds out the portfolio delivering the same motor benefits for hygienic washdown applications
- Product Selection
- Overview
- Documentation
Product Selection
Showing
1
-
24
of
585
Results
VPF-A1003E-PJ14AF
Kinetix VP Food Grade Servo Motor
active
Product
VPF Food Grade Servo Motors, 240V AC, 100mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, E Winding, 3300-3900 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Food Grade Shaft Seal
Best Selling
VPL-B1304E-CJ12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 4 (Four) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
VPL-B1304E-CJ12AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 4 (Four) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , IP66 Shaft Seal Fitted
VPL-B1304E-CJ14AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 4 (Four) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , IP66 Shaft Seal Fitted
Best Selling
VPL-B1304E-CK12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 4 (Four) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
Best Selling
VPL-B1304E-PJ14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 4 (Four) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-B1304E-PK12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 4 (Four) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
VPL-B1304E-PK14AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 4 (Four) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , IP66 Shaft Seal Fitted
VPL-B1304E-QK14AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 4 (Four) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 23 bit Single-turn, 12 bit Multi-turn, and 12 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , IP66 Shaft Seal Fitted
Best Selling
VPL-B1306C-PJ12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 6 (Six) Magnet Stacks, C Winding, 2500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
VPL-B1306C-PJ12AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 6 (Six) Magnet Stacks, C Winding, 2500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , IP66 Shaft Seal Fitted
VPL-B1306C-PJ14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 6 (Six) Magnet Stacks, C Winding, 2500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-B1306C-PJ14AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 6 (Six) Magnet Stacks, C Winding, 2500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , IP66 Shaft Seal Fitted
Best Selling
VPL-B1306F-CJ12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 6 (Six) Magnet Stacks, F Winding, 4500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
Best Selling
VPL-B1306F-PJ14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 130mm Bolt Circle Frame Size, 6 (Six) Magnet Stacks, F Winding, 4500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
Best Selling
VPL-B1152F-CJ12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 115mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, F Winding, 4500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
Best Selling
VPL-B1152F-CK14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 115mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, F Winding, 4500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
VPL-B1152F-PJ14AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 115mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, F Winding, 4500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , IP66 Shaft Seal Fitted
VPL-B1152F-PK12AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 115mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, F Winding, 4500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, No Holding Brake, , IP66 Shaft Seal Fitted
VPL-B1152F-PK14AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 115mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, F Winding, 4500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , IP66 Shaft Seal Fitted
VPL-B1152F-QJ14AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 115mm Bolt Circle Frame Size, 2 (Two) Magnet Stacks, F Winding, 4500 RPM Rated Speed, 23 bit Single-turn, 12 bit Multi-turn, and 12 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
Best Selling
VPL-B1651F-PJ12AA
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 165mm Bolt Circle Frame Size, 1 (One) Magnet Stack, F Winding, 4500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
VPL-B1651F-PJ12AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 165mm Bolt Circle Frame Size, 1 (One) Magnet Stack, F Winding, 4500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , IP66 Shaft Seal Fitted
VPL-B1651F-PJ14AS
Kinetix VP Low Inertia Servo Motor
active
Product
VPL Low Inertia Motors, 480V AC, 165mm Bolt Circle Frame Size, 1 (One) Magnet Stack, F Winding, 4500 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , IP66 Shaft Seal Fitted