|
875L AC |
875L DC |
875F |
IO-Link |
No |
Yes |
No |
Sensing Range |
Adjustable
|
Adjustable
|
Not Adjustable
|
Housing Rating |
IP67 |
IP69K |
IP69K |
Barrel Diameter (Dimension) |
18 mm, 30 mm |
18 mm, 30 mm |
Housing length 34 mm |
Operational Voltage |
AC |
DC |
DC |
Noise Immunity |
High |
High |
High |
Shape |
Cylindrical |
Cylindrical |
Flat/Rectangular |
Detects |
Plastic, chemical, wood, ceramic & glass, and packaging |
Most solid or liquid targets in industrial applications |
Water-based (conductive) liquids through a non-metallic container wall, and it automatically adapts to various thicknesses of plastic or glass walls |
Operating Temperature |
-25…+80 °C (-13…+176 °F) |
-30…+85 °C (-22…+185 °F) |
-25…+80 °C (-13…+176 °F) |
- Product Selection
- Overview
- Documentation
Product Selection
Showing
1
-
24
of
52
Results
875L-M16NN30-A2
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Shielded, 16 mm (0.63 in.) Sensing Distance, Normally Open Sinking NPN, 30 mm (1.18 in.) Barrel Diameter, 2 M PVC Cable
875L-M16NP30-A2
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Shielded, 16 mm (0.63 in.) Sensing Distance, Normally Open Sourcing PNP, 30 mm (1.18 in.) Barrel Diameter, 2 M PVC Cable
875L-M16NP30-D4
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Shielded, 16 mm (0.63 in.) Sensing Distance, Normally Open Sourcing PNP, 30 mm (1.18 in.) Barrel Diameter, DC Micro Quick Disconnect
875L-M8CN18-A2
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Shielded, 8 mm (0.31 in.) Sensing Distance, Normally Closed Sinking NPN, 18 mm (0.71 in.) Barrel Diameter, 2 M PVC Cable
875L-M8CN18-D4
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Shielded, 8 mm (0.31 in.) Sensing Distance, Normally Closed Sinking NPN, 18 mm (0.71 in.) Barrel Diameter, DC Micro Quick Disconnect
875L-M8CP18-A2
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Shielded, 8 mm (0.31 in.) Sensing Distance, Normally Closed Sourcing PNP, 18 mm (0.71 in.) Barrel Diameter, 2 M PVC Cable
875L-M8CP18-D4
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Shielded, 8 mm (0.31 in.) Sensing Distance, Normally Closed Sourcing PNP, 18 mm (0.71 in.) Barrel Diameter, DC Micro Quick Disconnect
875L-M8NN18-A2
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Shielded, 8 mm (0.31 in.) Sensing Distance, Normally Open Sinking NPN, 18 mm (0.71 in.) Barrel Diameter, 2 M PVC Cable
875L-M8NN18-D4
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Shielded, 8 mm (0.31 in.) Sensing Distance, Normally Open Sinking NPN, 18 mm (0.71 in.) Barrel Diameter, DC Micro Quick Disconnect
875L-M8NP18-D4
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Shielded, 8 mm (0.31 in.) Sensing Distance, Normally Open Sourcing PNP, 18 mm (0.71 in.) Barrel Diameter, DC Micro Quick Disconnect
875L-N12CN18-D4
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Unshielded, 12 mm (0.47 in.) Sensing Distance, Normally Closed Sinking NPN, 18 mm (0.71 in.) Barrel Diameter, DC Micro Quick Disconnect
875L-N12CP18-A2
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Unshielded, 12 mm (0.47 in.) Sensing Distance, Normally Closed Sourcing PNP, 18 mm (0.71 in.) Barrel Diameter, 2 M PVC Cable
875L-N12CP18-D4
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Unshielded, 12 mm (0.47 in.) Sensing Distance, Normally Closed Sourcing PNP, 18 mm (0.71 in.) Barrel Diameter, DC Micro Quick Disconnect
875L-N12NN18-D4
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Unshielded, 12 mm (0.47 in.) Sensing Distance, Normally Open Sinking NPN, 18 mm (0.71 in.) Barrel Diameter, DC Micro Quick Disconnect
875L-N25CP30-A2
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Unshielded, 25 mm (0.98 in.) Sensing Distance, Normally Closed Sourcing PNP, 30 mm (1.18 in.) Barrel Diameter, 2 M PVC Cable
Best Selling
875L-N25NP30-D4
Capacitive IO-Link Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, DC Unshielded, 25 mm (0.98 in.) Sensing Distance, Normally Open Sourcing PNP, 30 mm (1.18 in.) Barrel Diameter, DC Micro Quick Disconnect
875F-M10CN34-A2
Capacitive Rectangular Proximity Sensor
active
Product
Capacitive Sensor Rectangular Housing, DC Shielded, 10 mm (0.39 in.) Sensing Distance, Normally Closed Sinking NPN, 34 mm Long, 2 M PVC Cable
875F-M10CN34-FP02
Capacitive Rectangular Proximity Sensor
active
Product
Capacitive Sensor Rectangular Housing, DC Shielded, 10 mm (0.39 in.) Sensing Distance, Normally Closed Sinking NPN, 34 mm Long, Pico, QD Pigtail
875F-M10NN34-A2
Capacitive Rectangular Proximity Sensor
active
Product
Capacitive Sensor Rectangular Housing, DC Shielded, 10 mm (0.39 in.) Sensing Distance, Normally Open Sinking NPN, 34 mm Long, 2 M PVC Cable
875F-M10NP34-A2
Capacitive Rectangular Proximity Sensor
active
Product
Capacitive Sensor Rectangular Housing, DC Shielded, 10 mm (0.39 in.) Sensing Distance, Normally Open Sourcing PNP, 34 mm Long, 2 M PVC Cable
875L-F8C18-R3
Capacitive 2-wire AC Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, AC Shielded, 8 mm (0.31 in.) Sensing Distance, Normally Closed, 18 mm (0.71 in.) Barrel Diameter, AC Micro Quick Disconnect
875L-F8N18-A2
Capacitive 2-wire AC Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, AC Shielded, 8 mm (0.31 in.) Sensing Distance, Normally Open, 18 mm (0.71 in.) Barrel Diameter, 2 M PVC Cable
875L-F8N18-R3
Capacitive 2-wire AC Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, AC Shielded, 8 mm (0.31 in.) Sensing Distance, Normally Open, 18 mm (0.71 in.) Barrel Diameter, AC Micro Quick Disconnect
875L-G12N18-A2
Capacitive 2-wire AC Proximity Sensor
active
Product
Capacitive Sensor Cylindrical Housing, AC Unshielded, 12 mm (0.47 in.) Sensing Distance, Normally Open, 18 mm (0.71 in.) Barrel Diameter, 2 M PVC Cable