Xu Yuan Packaging Technology Co., Ltd., (XYP) is a packaging equipment manufacturer in Taiwan with more than 30 years’ experience in producing shrink sleeve machinery, shrink film and shrink label. With a commitment to provide optimum shrink packaging solutions, XYP continually focus on developing new machines to suit a variety of applications and industries.
Shrink sleeves are widely used in the food and beverage, personal care, cosmetic and pharmaceutical industries. Each application has unique requirements making it important for manufacturers to develop agile responses to changing consumer requirements.
The key features of XYP’s Shrink Label Inserting Machines help address these challenges, facilitating modular programming, easy changeover and fast, efficient operation.
Features
- Stainless steel construction in single structure for easy installation.
- Modular design for quick changeover
- Dual HMI touch controller and operations parameter interface for user-friendly operation
- Adjustable to fit a variety of inserting containers
- LED display provides access to machine's status quickly and easily
- Ground sleeve reel system enables safe and easy reel changing
- High speed splicing system enables reel change without stopping the machine for improved line productivity
- Standard splicing system with unique sleeve tension adjustment design for accurate sleeve transport
- Complies with safety regulations
- Suitable for use in a variety of product types including: round bottles, rectangular bottles, unique curve bottles and customised empty bottles.