Modern Visualization Solution Enables Smart Manufacturing
The Allen-Bradley® VersaView® 5000 portfolio is the latest open architecture human machine interface (HMI) offering from Rockwell Automation. With this new family of industrial computers, thin clients and monitors, manufacturers can modernize their standalone or distributed HMI applications to support smart manufacturing.
Its open architecture allows greater freedom to install the software that fits any specific operational needs. It supports modern operating systems and various software applications, but the ideal deployment is to use FactoryTalk® View SE software for distributed applications.
As part of the Rockwell Automation scalable compute offerings, the VersaView 5000 portfolio includes five products:
VersaView 5100 Monitors
The new portfolio includes the largest full-HD screen size among all other product offerings and can display more information and replicate control room displays on the plant floor for more efficient data sharing. In addition to the new 22-inch (1920x1080) screen size, the VersaView 5000 portfolio includes 12-inch (1280x800), 15-inch and 19-inch (1366x768) widescreen options. These devices:
- Provide a single external display output port
- Operate in environments ranging from 0 to 50 °C
- Feature mounting options including panel and VESA mount
- Include edgeless glass design with 10-point, capacitive multi-touch screens
VersaView 5400 Industrial Computers
These non-display computers offer a small footprint, dual video output and a light weight, fanless design. They can operate in environments ranging from -20 to 60°C and have mounting options including wall, VESA mount, DIN Rail, bookshelf and machine. With the same performance of the integrated display models and the flexibility to load a variety of software applications, the non-display computers are well-suited for many applications.
Both display and non-display computers:
- Feature an open architecture that provides greater application flexibility
- Have a quad core Intel Atom® E3845 processor and a 128 GB solid-state drive
VersaView 5200 Thin Clients
With the same modern design of the integrated computers, the VersaView 5200 thin clients offer both panel and non-display versions. They are ideal for distributed application because they have no operating system. The thin client computers are used for remote access to a server, where the thin client depends on the main server to fulfill its role. They are designed to be the preferred thin client hardware for use with ThinManager® software from Rockwell Automation that centrally manages content and visualization for every aspect of modern industrial operations. When using ThinManager with VersaView 5200 hardware, users will receive custom and premier ThinManager features. ThinManager:
- Allows for deployment of less expensive hardware while giving users familiar applications and tools in a format that reduces management and hardware costs while increasing security
- Seamlessly integrates with current programmable controllers and operator interfaces while providing a number of features, tool and methods of access that make it simple to monitor and adjust user sessions from anywhere