Channel default values (1756 analog current output modules)
The table lists the channel default values for 1756 analog current output modules.
Parameter | Channel Default |
Fault State | Hold Last State |
Fault Value | 0.00 Eng. Units |
Program State | Hold Last State |
Program Value | 0.00 Eng. Units |
Low Signal | 0.00mA |
Low Engineering | 0.00 Eng. Units |
High Signal | 20.00mA |
High Engineering | 20.00 Eng. Units |
Calibration Offset | 0.00 Eng. Units |
Clamp Alarm Latch | Disabled |
Low Clamp | 0.00 Eng. Units |
High Clamp | 20.00 Eng. Units |
Ramping
|
|
Hold for Initialization | Off |
Alarm Disable | Alarms enabled |
Rate Alarm Latch | Disabled |
Provide Feedback