Channel Default Values 1756-IR6I
The table lists the channel default values for 1756-IR6I module.
Parameter: | Channel Default: |
Alarm Disable | Alarms enabled |
Process Alarm Latch | Disabled |
Alarm Deadband | 0.00 Eng. Units |
Rate Alarm | Disabled (0.00 Eng. Units/second) |
Rate Alarm Latch | Disabled |
Low Alarm | 1.00 Eng. Units |
High Alarm | 487.00 Eng. Units |
Low Low Alarm | 1.00 Eng. Units |
High High Alarm | 487.00 Eng. Units |
Calibration Offset | 0.00 Eng. Units |
Input Range | 1 to 487W |
Notch Filter | 60Hz |
Digital Filter | Disabled (0) |
Low Signal | 1.00W |
Low Engineering | 1.00 Eng. Units |
High Signal | 487W |
High Engineering | 487.00 Eng. Units |
10 Ohm Offset | 0.0W |
Sensor Type | 0=W (no linearization) |
Eng. Units | Ohms |
Provide Feedback