Module Properties - General for 1757-FFLDC/A
Use this tab to create and view module properties for the 1757-FFLDC.
On this tab, you can perform the following actions.
- View the type and description of the module
- View the vendor of the module
- View the name of the parent module
- Enter the name of the module
- Enter a description for the module
- Select the communication formats for the module
- Select the minor revision number of your module
- Select Exact Match, Compatible Module, or Disable Keying
- Enter the ControlNet node address
- View the status the controller has about the module (you can only view the status while online)
To communicate and exchange Foundation Fieldbus data, add one or more Logix Blocks under the
1757-FFLDC in the I/O Configuration tree.
Parameters
Type
Displays the type and description of the module being created (read only).
Vendor
Displays the vendor of the module being created (read only).
Parent
Displays the name of the parent module.
Name
Enter the name of the module.
The name must be IEC 1131-3 compliant. This is a required field and must be completed; otherwise, you receive an error message when you exit this tab. An error message is also displayed if a duplicate name is detected, or you enter an invalid character. If you exceed the maximum name length allowed by the software, the extra character(s) are ignored.
Description
Enter a description for the module here, up to 128 characters. You can use any printable character in this field. If you exceed the maximum length, the software ignores any extra character(s).
Comm Format
Displays the type of data being exchanged between the parent and the adapter. The only available Comm Format for the 1757-FFLDC is None.
Revision
Select the minor revision number of your module.
The revision is divided into the major revision and minor revision. The major revision is used to indicate the revision of the interface to the module. Valid values are in the range from 0...127. The minor revision is used to indicate the firmware revision. Valid values are in the range from 0…255, with 1 being the default value.
Electronic Keying
Select one of these keying options for your module during initial module configuration.
- Exact Match - all of the parameters described below must match or the inserted module rejects the connection.
- Compatible ModuleThe following criteria must be met, or else the inserted module rejects the connection.
- The Module Types, Catalog Number, and Major Revision must match.
- The Minor Revision of the physical module can be equal to or greater than the one specified in the software, except in cases where the module is able to emulate older revisions.
- Disable Keying - the controller does not employ keying at all.WARNING:DANGER:Changing the RPI and Electronic Keying selections may cause the connection to the module to be broken and may result in a loss of data.
WARNING:
DANGER:
Be extremely cautious when using this option; if used incorrectly, this option can lead to personal injury or death, property damage or economic loss.When you insert a module into a slot in a ControlLogix chassis, the
Logix Designer
application compares the following information for the inserted module to that of the configured slot.- Vendor
- Product Type
- Catalog Number
- Major Revision
- Minor Revision
This feature prevents the inadvertent insertion of the wrong module in the wrong slot.
Node
Set the Node Address for the ControlNet adapter. Valid values are in the range of 1…99.
Status
Displays the status the controller has about the module.
This status | Indicates |
Standby | A transient state that occurs when shutting down. |
Faulted | Unable to communicate with the module. When the status is Faulted, the Connection tab displays the fault. |
Validating | A transient state that occurs before connecting to the module. |
Connecting | A state that occurs while the connection(s) are being established to the module. |
Running | The module is communicating and everything is working as expected. |
Shutting Down | The connections are closing. |
Inhibited | The connection to the module is inhibited. |
Waiting | A connection to this module has not yet been made due to one of the following conditions.
|
Offline | You are not online. |
OK
Click this button to accept your edits and close the dialog.
Cancel
Click this button to cancel your edits and close the dialog.
Apply
Click this button to apply your edits and continue editing.
Help
Click this button for help on this tab.
Provide Feedback