Studio 5000 Logix Designer Software
With our Studio 5000 Logix Designer® software you can experience Premier Integration, the exclusive experience of integrating Allen-Bradley motor control devices into the Allen-Bradley Logix control platform. Use just one software tool to help reduce your programming time, ease startup and commissioning and streamline diagnostics. This single development environment to configure and program your entire control and device system can save development time by as much as 70%
- Drive configuration is saved as part of the Studio 5000 Logix Designer project file and stored in the Logix controller
- Descriptive tag names are automatically generated
- Consolidating controller programming and device system configuration helps reduce complication and eliminates mismatch errors
- Diagnostic, fault, alarm, and event information are integral to the Studio 5000 environment