Loading
myRockwellAutomation
Careers
Investors
PartnerNetwork Portal
Contact Us
Popular Resources
Compatibility & Downloads (PCDC) Knowledgebase Literature Library Lifecycle Status Learning+ Training Portal
 
Product Management
Asset Management (RAAMP) Installed Base Evaluation (IBE) My Equipment Self-Service Product Registration Repairs Service Contracts & Tickets Software Activation Software Subscriptions Sustainability Dashboard
 
Product Configuration and Selection
Advisor Bill of Materials CrossWorks Integrated Architecture Builder Product Catalog ProposalWorks Proposal Builder ProposalWorks Standards Builder Safety Automation Builder
 

 

View All Tools →

InformationInformation
This content is not available in your selected language.
Rockwell Automation logo
Products
Hardware
What's New in Hardware Circuit & Load Protection Condition Monitoring Connection Devices Distributed Control Systems Drives Energy Monitoring Human Machine Interface (HMI) Independent Cart Technology Industrial Computers & Monitors Industrial Control Products Input/Output Modules Lighting Control
Motion Control Motor Control Network Security & Infrastructure Power Supplies Programmable Controllers Push Buttons & Signaling Devices Relays & Timers Safety Instrumented Systems Safety Products Sensors & Switches Signal Interface
Software
 
What's New in Software Purchase Software Subscriptions Cloud Software
 
Design
Studio 5000 FactoryTalk Logix Echo Emulate3D Digital Twin Arena Simulation FactoryTalk Design Studio FactoryTalk Vault
 
Analytics & Data
FactoryTalk Analytics FactoryTalk Historian FactoryTalk Analytics LogixAI FactoryTalk DataMosaix DataReady FactoryTalk Energy Manager Thingworx IIoT FactoryTalk Transaction Manager FactoryTalk Analytics VisionAI FactoryTalk Analytics Pavilion8
HMI
FactoryTalk View FactoryTalk Optix Software FactoryTalk Optix Platform
 
MES
Plex MES Plex Connected Worker FactoryTalk ProductionCentre FactoryTalk PharmaSuite Plex MES for Food & Beverage FactoryTalk CPGSuite Plex Quality Management System Plex Enterprise Resource Planning Plex Asset Performance Management Plex Production Monitoring Finite Scheduler FactoryTalk EIHub
 
Performance Monitoring
FactoryTalk Metrics OEE
 
Thin Client Management
ThinManager
Maintenance
Fiix CMMS FactoryTalk Analytics GuardianAI FactoryTalk AssetCentre FactoryTalk Remote Access Emonitor
 
Process
PlantPAx FactoryTalk Batch
 
Industrial Communications
FactoryTalk Linx
 
XR/Augmented Reality
Vuforia
Product Directory Allen-Bradley FactoryTalk
Services
Lifecycle Services
Learn About Our End-to-End Services
 
Production Automation
Overview Coordinated Drive System Solutions Packaged Solutions
Digital Operations
Overview
Industrial Cybersecurity
Cybersecurity Industrial Network Infrastructure Pre-Engineered Network Solutions
Production Optimization
Asset Optimization Services Overview Equipment Repair Equipment Remanufacturing Repair and Inventory Agreements Integrated Service Agreements Remote Support & Monitoring Onsite & Field Services Safety Services Training Services
LifecycleIQ Services
LifecycleIQ Services
LifecycleIQ Services
Lifecycle Services help your manufacturing facility work faster, smarter and with greater agility at every lifecycle stage.
Solutions & Industries
Solutions
Advanced Motion & Robotics Asset Management Cybersecurity Data Operations & Analytics Digital Thread Digital Transformation HMI / SCADA Industrial Automation Control Industrial Components New Capacity Networks & Infrastructure
On-Machine Solutions Packaged Solutions Process Solutions Production Automation Production Operations Management Safety Solutions  Scalable Control & Visualization Smart Manufacturing Sustainability Solutions Workforce Enablement
 
Solutions for
OEMs
Industries
Automotive & Tire Cement Chemical Entertainment Fiber & Textiles Food & Beverage Household & Personal Care Hydrogen Infrastructure Life Sciences Marine
Metals Mining Oil & Gas Power Generation Print & Publishing Pulp & Paper Semiconductor Warehouse & Fulfillment Waste Management Water Wastewater
Drillmec optimizes carbon-capture operations through deployment of precision drive solution
Drillmec optimizes carbon-capture operations through deployment of precision drive solution
Case Study
Case Study
Drillmec optimizes carbon-capture operations through deployment of precision drive solution
Drillmec is an international leader in design, manufacturing, and distribution of drilling and workover rigs for onshore and offshore applications as well as a wide range of drilling equipment.
Read Now
View Case Studies
Support
Documentation
Technical Documentation Center Product Drawings & Wiring Diagrams Product Certifications Release Notes Technical Specifications
Product Support
Downloads Selection & Configuration Management
Training
Webinars Workforce Development Training Instructor-led Courses Certificate Programs Job Aids Training Workstations Learning+ Training Subscriptions
Contact Us
TechConnect Support Customer Care Software Portal Help General Inquiries
TechConnect Support
Man with headset providing customer service support
TechConnect Support

Get the knowledge and assistance for solving your technical challenges.

Learn More about TechConnect
Compatibility and Downloads (PCDC) Knowledgebase Literature Library Engage Online Community
Sales & Partners
How to Buy
Find a Partner Find a Sales Office
 
Our PartnerNetwork
PartnerNetwork Program Distributor Partners Licensed Developers
Original Equipment Manufacturer (OEM) Partners System Integrator Partners Technology Partners
What is the PartnerNetwork™?
Two people interacting using tablet
What is the PartnerNetwork™?

Our Rockwell Automation PartnerNetwork™ program gives our customers access to the best people, products, services and solutions to meet manufacturing goals and bring The Connected Enterprise to life.

Explore Now
myRockwellAutomation
Careers
Investors
PartnerNetwork Portal
Contact Us
Resources
Popular Resources
Compatibility & Downloads (PCDC) Knowledgebase Literature Library Lifecycle Status Learning+ Training Portal
 
Product Management
Asset Management (RAAMP) Installed Base Evaluation (IBE) My Equipment Self-Service Product Registration Repairs Service Contracts & Tickets Software Activation Software Subscriptions Sustainability Dashboard
 
Product Configuration and Selection
Advisor Bill of Materials CrossWorks Integrated Architecture Builder Product Catalog ProposalWorks Proposal Builder ProposalWorks Standards Builder Safety Automation Builder
 

 

View All Tools →

Select country or region
  • Belgique | Belgium
  • Argentina
  • Australia
  • Brasil
  • Canada
  • Colombia
  • Czech Republic
  • Denmark
  • Deutschland
  • España
  • Finland
  • France
  • Hungary
  • India
  • Indonesia
  • Ireland
  • Israel
  • Italia
  • México
  • Netherlands
  • New Zealand
  • Norway
  • Poland
  • Portugal
  • Puerto Rico
  • Romania
  • Russia
  • Schweiz | Suisse
  • Singapore
  • South Africa
  • Sweden
  • Turkey
  • Ukraine
  • United Arab Emirates
  • United Kingdom
  • United States
  • Österreich
  • 中国
  • 台灣, 中國
  • 日本
  • 한국
Select language
  • English
  • Deutsch
  • Español
  • Français
  • Italiano
  • Português
  • 日本語
  • 简体中文
  • 繁體中文
  • 한국어
Sign In Create an Account
Why Create an Account?
Create bills of materials, submit repair quotes, register products and more!

Manage your e-communication subscription preferences.

Manage your user profile.
Welcome, {0}
Residing Location
My Account Sign Out
Recent searches
  • HistoryHistory
    CloseClose
  • HistoryHistory
    CloseClose
  • HistoryHistory
    CloseClose
  • HistoryHistory
    CloseClose
  • HistoryHistory
    CloseClose
  • HistoryHistory
    CloseClose
Suggested searches
  • SearchSearch HistoryHistory
Most relevant results
View all search results Chevron RightChevron Right

FLEX 5000 I/O Modules
Allen‑Bradley

Our FLEX 5000® I/O modules are a rugged and flexible distributed I/O solution, which allows you to choose your I/O to meet your operational needs.
5094 FLEX 5000® Distributed I/O Solution
One XT I/O bank and one non-XT I/O bank stacked on top of each other
System Designer
System Designer
5094 FLEX 5000® Distributed I/O Solution
Explore Now
  1. Product Selection
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
Capacity Chevron UpChevron Up
(2)
(2)
View 84 Results
Showing 1 - 24 of 84 Results
Sort By:
Best Match
  • Best Match
  • Alphabetical (A-Z)
  • Alphabetical (Z-A)
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project
Best Selling
5094-RTB3W 5094 RTB Relay Screw product image
5094-RTB3W 5094 RTB Relay Screw
active
Product
5094 RTB Relay Screw
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-RTB3WS 5094 RTB Relay Spring product image
5094-RTB3WS 5094 RTB Relay Spring
active
Product
5094 RTB Relay Spring
Chevron UpChevron Up
Product information Add to project
5094-RTB32VXT 5094XT RTB 32 Input Screw product image
5094-RTB32VXT 5094XT RTB 32 Input Screw
active
Product
5094XT RTB 32 Input Screw
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-RTB3ACS 5094 RTB AC Spring product image
5094-RTB3ACS 5094 RTB AC Spring
active
Product
5094 RTB AC Spring
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-RTB32CS 5094 RTB 32 Output Spring product image
5094-RTB32CS 5094 RTB 32 Output Spring
active
Product
5094 RTB 32 Output Spring
Chevron UpChevron Up
Product information Add to project
5094-RTB32CXT 5094XT RTB 32 Output Screw product image
5094-RTB32CXT 5094XT RTB 32 Output Screw
active
Product
5094XT RTB 32 Output Screw
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-RTB32VS 5094 RTB 32 Input Spring product image
5094-RTB32VS 5094 RTB 32 Input Spring
active
Product
5094 RTB 32 Input Spring
Chevron UpChevron Up
Product information Add to project
5094-RTB3ACXT 5094XT RTB AC Screw product image
5094-RTB3ACXT 5094XT RTB AC Screw
active
Product
5094XT RTB AC Screw
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-RTB3XT 5094XT RTB Screw product image
5094-RTB3XT 5094XT RTB Screw
active
Product
5094XT RTB Screw
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-MB 5094 Mounting Base product image
5094-MB 5094 Mounting Base
active
Product
5094 Mounting Base
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-MBXT 5094 Mounting Base Xt product image
5094-MBXT 5094 Mounting Base Xt
active
Product
5094XT Mounting Base
Chevron UpChevron Up
Product information Add to project
5094-OA16XT 5094XT Digital 16 Output 120/240 VAC product image
5094-OA16XT 5094XT Digital 16 Output 120/240 VAC
active
Product
5094XT Digital 16 Output 120/240 VAC
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-IY8 5094 Universal Analog 8 Input product image
5094-IY8 5094 Universal Analog 8 Input
active
Product
5094 Universal Analog 8 Input
Chevron UpChevron Up
Product information Add to project
5094-SERIALXT 5094XT Serial Module product image
5094-SERIALXT 5094XT Serial Module
active
Product
5094XT Serial Module
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-RTB32C 5094 RTB 32 Output Screw product image
5094-RTB32C 5094 RTB 32 Output Screw
active
Product
5094 RTB 32 Output Screw
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-OB8XT 5094XT Digital 8 Output 24 VDC product image
5094-OB8XT 5094XT Digital 8 Output 24 VDC
active
Product
5094XT Digital 8 Output 24 VDC
Chevron UpChevron Up
Product information Add to project
5094-OF8IH 5094 Analog 8 Output Isolated HART product image
5094-OF8IH 5094 Analog 8 Output Isolated HART
active
Product
5094 Analog 8 Output Isolated HART
Chevron UpChevron Up
Product information Add to project
5094-OB16 5094 Digital 16 Output product image
5094-OB16 5094 Digital 16 Output
active
Product
5094 Digital 16 Output
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-OB8 5094 Digital 8 Output 24 VDC product image
5094-OB8 5094 Digital 8 Output 24 VDC
active
Product
5094 Digital 8 Output 24 VDC
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-OB32XT 5094XT Digital 32 Output 24 VDC product image
5094-OB32XT 5094XT Digital 32 Output 24 VDC
active
Product
5094XT Digital 32 Output 24 VDC
Chevron UpChevron Up
Product information Add to project
5094-AEN2TR 5094 Ethernet Adapter 16 Modules RJ45 product image
5094-AEN2TR 5094 Ethernet Adapter 16 Modules RJ45
active
Product
5094 Ethernet Adapter 16 Modules RJ45
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-AEN2TRXT 5094XT Ethernet Adapter 16 Modules RJ45 product image
5094-AEN2TRXT 5094XT Ethernet Adapter 16 Modules RJ45
active
Product
5094XT Ethernet Adapter 16 Modules RJ45
Chevron UpChevron Up
Product information Add to project
Best Selling
5094-IA16 5094 Digital 16 Input 120 VAC product image
5094-IA16 5094 Digital 16 Input 120 VAC
active
Product
5094 Digital 16 Input 120 VAC
Chevron UpChevron Up
Product information Add to project
5094-IA16XT 5094XT Digital 16 Input 120 VAC product image
5094-IA16XT 5094XT Digital 16 Input 120 VAC
active
Product
5094XT Digital 16 Input 120 VAC
Chevron UpChevron Up
Product information Add to project

Items Per Page:
24
  • 24
  • 48
  • 72
1 - 24 of 84 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our FLEX 5000® I/O modules are a rugged and flexible distributed I/O solution, which allows you to choose your I/O to meet your operational needs. FLEX 5000 I/O enhances communication with 1 Gb EtherNet/IP™ connectivity, which offers higher speed and increased bandwidth. To provide flexibility in your network architecture, these modules include 2 copper or 2 fiber ports (SFP) and support for DLR, Star, Linear, and PRP topologies.

Allen-Bradley logo

What’s New?

Support high availability safety needs

FLEX 5000 EtherNet/IP adapters are enhanced with concurrent communications support. Through concurrent communications, different safety controllers can maintain separate network paths to the same safety I/O module, enabling flexibility and seamless failover. This latest capability supports the new Logix SIS solution with GuardLogix® 5580 controllers, providing a high availability safety solution up to SIL 3 for process applications.

An image of a typical layout of a phase 1 Logix SIS system with Distributed I/O. The redundant chassis host redundant Safety Logix controllers, as well as redundant network communication modules.
Logix SIS: Process Safety
Logix SIS: Process Safety
Logix SIS: Process Safety
Logix safety instrumented system (SIS) is a modern and integrated safety solution, offering both SIL2 and SIL3 certifications for enhanced process and hybrid safety.
Learn More

Overview

  • Reduces system costs and complexity with the flexibility to mix and match standard and safety I/O modules in one platform
  • Offers true integrated safety with discrete and analog fail-safe I/O modules, TÜV certified up to SIL 3, PLe, Cat. 4, with up to 10 ms safety reaction time
  • Enhances communication with 1 Gb EtherNet/IP connectivity through copper or fiber, with SFP adapters
  • Supports a wide range of network topologies: Device Level Ring (DLR), Star, Linear, and Parallel Redundancy Protocol (PRP)
  • Optimizes footprint with horizontal or vertical installation and interconnect cable extension
  • Provides direct fiber connection to the adapter with the option to connect up to 16 modules per adapter
  • Allows users to replace modules while the system is in operation with easy snap-on installation via Removal and Insertion Under Power (RIUP)
  • Offers flexible and modular capability to support up to 32-channel digital and 8-channel analog input/output
  • Operates in -40…+70 °C (-40...+158 °F) temperatures and in hazardous areas in Class I, Division 2, Zone 2, Groups A, B, C, D
  • Allows for use in extreme environments with XT version up to G3 with conformal coating, which helps protect against environmental stresses
  • Offers the ability of reporting frequency, acceleration and directions with isolated-frequency input modules
  • Functions as remote I/O modules with ControlLogix® 5580, CompactLogix™ 5380 and CompactLogix 5480 standard controllers and with GuardLogix 5580 and Compact GuardLogix 5380 safety controllers
  • Supports ControlLogix 5580 controller redundancy (in DLR and PRP network topologies) for high availability applications from Studio 5000 Logix Designer® application version 33 or later
  • Ideal for Hybrid and Process applications such as emergency shutdown, burner management, turbine control, compressor control, oil and gas auxiliary boilers, high-pressure protection, lighting, and ventilation management 
Video Player
Chevron DownChevron Down
FLEX 5000 I/O image
Download File

Media error: Format(s) not supported or source(s) not found

Download File: https://rockwellautomation.scene7.com/is/content/rockwellautomation/flex-5000-i-o-video-en
00:00
00:00
00:00
Use Up/Down Arrow keys to increase or decrease volume.
Distributed I/O Solution for Process, Hybrid and Discrete Applications

Discover how FLEX 5000 I/O can help you gain greater flexibility and control to achieve better operational efficiency and reliability.

FLEX 5000 HART I/O modules
  • Allows access to highly integrated HART devices available in the I/O tree
  • Provides easy access to device health via enhanced diagnostics
  • Reduces engineering through tight integration with PlantPAx® 5.0 and above instruction set
  • Simplifies maintenance with visibility to device tag diagnostics based on Device Description (DD) files
  • Increases productivity with easier device configuration of process devices via embedded device type managers (DTM)
  • Maximizes uptime by adding and replacing Process devices online
  • Minimizes downtime through easy access to additional Process diagnostics via highly integrated HART in the Studio 5000 Logix Designer application 

FLEX 5000 interconnect cables

  • Helps split the FLEX 5000 I/O bank into two sections for more flexible mounting and easy installation in smaller spaces
  • Provides system-side power to FLEX 5000 I/O modules
  • Available in multiple lengths (0.5 m, 0.7 m, 1 m, and 3 m)
Plant Engineering 2025 Product of the Year Award Logo - Gold
Plant Engineering 2025 Product of the Year

FLEX 5000 I/O modules received the GOLD award in the I/O & Networking category!

Control Engineering 2025 Product of the Year Award Logo - Silver
Control Engineering 2025 Product of the Year

FLEX 5000 I/O modules received the SILVER award in the I/O & Networking category!

Check this out from Rockwell Automation. I thought you'd find it interesting:
Transform your operations
Discover how FLEX 5000 I/O can be an ideal distributed I/O solution for your process, hybrid and discrete applications​.

Transform your operations

Discover how FLEX 5000 I/O can be an ideal distributed I/O solution for your process, hybrid and discrete applications​.
Continue Reading Chevron DownChevron Down
Video
FLEX I/O to FLEX 5000 I/O Modernization Video
FLEX I/O to FLEX 5000 I/O Modernization Video
Discover how modernizing from FLEX™ I/O to FLEX 5000® I/O can help you become more resilient while maintaining efficiency.
PDF
FLEX I/O to FLEX 5000 I/O Modernization eBook
FLEX I/O to FLEX 5000 I/O Modernization eBook
Achieve increased operational efficiency and agility with FLEX I/O to FLEX 5000 I/O modernization. Learn about the useful migration tools and resources that can help simplify your modernization journey.
WebinarWebinar Webinar
Optimize Productivity with FLEX I/O Modernization
Optimize Productivity with FLEX I/O Modernization
Achieve greater flexibility, better performance and improved uptime
Video
FLEX I/O and FLEX 5000 I/O Hardware and Installation Comparison
FLEX I/O and FLEX 5000 I/O Hardware and Installation Comparison
Learn about the key differences in the physical features of FLEX I/O and FLEX 5000 I/O modules. Get familiar with the similarities of the I/O hardware that makes it easier to modernize to the FLEX 5000 I/O platform.

Tools & Resources

Logix SIS an integrated safety instrumented system
Logix SIS an integrated safety instrumented system
Blog
Blog
Logix SIS an integrated safety instrumented system
Introducing Logix SIS, a safety instrumentation system from Rockwell Automation. Learn in this blog how this safety system can transform your operations.
Read Now
Technology Partners
view from above of man in red hard hat looking up at a controller
Partnernetwork Program
Technology Partners

Our PartnerNetwork™ offers complementary product solutions for FLEX 5000 I/O modules through the Technology Partners program. It can help you locate the products that solve your application challenges.

Learn More
Studio 5000 Logix Designer
Male employee wearing glasses and entering information into a software application at his desk with two employees who are standing across from him in a deep conversation
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen‑Bradley® Logix 5000® family of controllers and related control system. 

Get Started

You may also be interested in

Successful Turnkey DCS Migration for Corteva Agriscience
Successful Turnkey DCS Migration for Corteva Agriscience
Case Study
Case Study
Successful Turnkey DCS Migration for Corteva Agriscience
Corteva, a major American agricultural chemical and seed company, migrates its proprietary control system to PlantPAx modern distributed control system.
Oil & Gas Well Pad Modernization Produces Significant Energy Savings with Regenerative Drives
Oil & Gas Well Pad Modernization Produces Significant Energy Savings with Regenerative Drives
Case Study
Case Study
Oil & Gas Well Pad Modernization Produces Significant Energy Savings with Regenerative Drives
System integrator DSI deployed PowerFlex 755TR drives to modernize a global energy company's infrastructure, paving the way for continued growth.
Modernizing Water Systems Across Sites, Complexity
Modernizing Water Systems Across Sites, Complexity
Case Study
Case Study
Modernizing Water Systems Across Sites, Complexity
Region of Waterloo partnered with Brock Solutions to upgrade SCADA and PLC systems, delivering reliable water service through strong collaboration.
Samson Machinery Accelerates Digital Transformation with FactoryTalk® Optix™ and Power Control Solutions
Samson Machinery Accelerates Digital Transformation with FactoryTalk® Optix™ and Power Control Solutions
Case Study
Case Study
Samson Machinery Accelerates Digital Transformation with FactoryTalk® Optix™ and Power Control Solutions
New Solutions Enhance production efficiency and safety through digitalization and flexibility.
Documentation Chevron DownChevron Down
Technical Specifications Publication
FLEX 5000 Modules Specifications 5094-TD001_-EN-P
Installation Instructions Publication
FLEX 5000 Terminal Base Assembly Installation 5094-IN010_-EN-P
5094-OA16, 5094-OA16XT Installation 5094-IN027_-EN-P
5094-OB8, 5094-OB8XT Installation 5094-IN023_-EN-P
5094-OB16, 5094-OB16XT Installation 5094-IN004_-EN-P
5094-OB16S, 5094-OB16SXT Installation 5094-IN013_-EN-P
5094-OB32, 5094-OB32XT Installation 5094-IN024_-EN-P
5094-OW8I, 5094-OW8IXT Installation 5094-IN005_-EN-P
5094-IF4IHS, 5094-IF4IHSXT Installation 5094-IN016_-EN-P
5094-IF8, 5094-IF8XT Installation 5094-IN006_-EN-P
5094-IF8IH, 5094-IF8IHXT Installation 5094-IN020_-EN-P
5094-IJ2IS, 5094-IJ2ISXT Installation 5094-IN019_-EN-P
5094-IRT8S, 5094-IRT8SXT Installation 5094-IN018_-EN-P
5094-IY8, 5094-IY8XT Installation 5094-IN008_-EN-P
5094-OF4IHS, 5094-OF4IHSXT Installation 5094-IN017_-EN-P
5094-OF8, 5094-OF8XT Installation 5094-IN007_-EN-P
5094-OF8IH, 5094-OF8IHXT Installation 5094-IN021_-EN-P
5094-IA16, 5094-IA16XT Installation 5094-IN025_-EN-P
5094-IB16, 5094-IB16XT Installation 5094-IN003_-EN-P
5094-IB16S, 5094-IB16SXT Installation 5094-IN012_-EN-P
5094-IB32, 5094-IB32XT Installation 5094-IN022_-EN-P
5094-IJ2I, 5094-IJ2IXT Installation 5094-IN029_-EN-P
5094-IM8, 5094-IM8XT Installation 5094-IN026_-EN-P
5094-SERIAL, 5094-SERIALXT Installation 5094-IN028_-EN-P
5094-HSC, 5094-HSCXT Installation 5094-IN009_-EN-P
User Manuals Publication
FLEX I/O to FLEX 5000 I/O Migration Guide 5094-RM001_-EN-P
FLEX 5000 Standard and Safety I/O Modules User Manual 5094-UM001_-EN-P
FLEX 5000 Analog I/O Modules User Manual 5094-UM002_-EN-P
FLEX 5000 Analog Isolated Current/Voltage/HART Input and Output Modules User Manual 5094-UM007_-EN-P
FLEX 5000 Safety Frequency Input Modules User Manual 5094-UM004_-EN-P
FLEX 5000 High-speed Counter I/O Module User Manual 5094-UM003_-EN-P
FLEX 5000 Serial Modules User Manual 5094-UM006_-EN-P
Product Profiles Publication
FLEX I/O to FLEX 5000 I/O Modernization eBook MIGRAT-PP066_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
Certifications Chevron DownChevron Down
 
Certifications
ATEX CertificationATEX Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
IEC CertificationInternational Electrotechnical Commission Mark
KC CertificationKC Certification
RCM CertificationRCM Certification
  • ATEX
  • CE Marked
  • cULus Listed
  • IECEx
  • KC
  • RCM
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left I/O Chevron RightChevron Right
  5. Chevron LeftChevron Left FLEX 5000 I/O Modules Chevron RightChevron Right
Company
About Us Careers Diversity, Ethics and Integrity Engage Online Community Investor Relations Modern Slavery Statement Sustainability Trust Center
 
News & Events
Newsroom Press Releases Automation Fair Upcoming Events
 
Trending Topics
Cybersecurity Digital Transformation Smart Manufacturing The Connected Enterprise®
 
Training
Webinars Workforce Development Training
 
PartnerNetwork
Find a Partner What is the PartnerNetwork?
 
Our Brands
Allen-Bradley FactoryTalk LifecycleIQ Services
Contact Us
TechConnect Support Customer Care General Inquiries How to Buy Report Ethical Concerns
Insights
ROKStudios Management Perspectives Results Achieved Case Studies Blogs Automation Today Podcasts
BlogRockwell Automation's Blog
BE | EN
Legal Notices
Privacy & Cookies Policy
Email Preferences
Cookie Settings
Accessibility Settings
© 2025 Rockwell Automation
Rockwell Automation Home
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose