Our Kinetix® MPM Medium-inertia Servo Motors offer a power-dense and feature-rich solution for applications with heavier loads and greater inertia. They include IEC metric mounting dimensions and rotatable DIN connectors to simplify motor mounting and cable routing so you can get your systems up to speed quickly.
Overview
The Kinetix MPM Medium-inertia Servo Motors can help you gain the flexibility and precision needed to stay ahead in your industry by precisely controlling heavy loads or motion profiles that produce greater inertia. Discover how they can be the perfect complement to your next Kinetix motion design.
- Multiple winding speed options
- 230V AC and 460V AC windings
- High-resolution absolute encoder and resolver feedback
- IEC metric mounting dimensions
- Rotatable DIN connectors for flexible connector orientation
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture Brochure | IA-BR005 |
Certifications
- CE marked
- CSA
- UL recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.