Loading

SoftLogix Controllers
Allen‑Bradley

Rockwell Automation recommends using the ControlLogix control system family of products which now includes an expanding line of in-chassis compute modules to allow for programming flexibility and multiple communications options.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View 7 Results
Showing 1 - 7 of 7 Results
Sort By:
Best Match
  • Best Match
  • Alphabetical (A-Z)
  • Alphabetical (Z-A)
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project
1789-L30 SoftLogix 5800 L30 ESD Controller product image
1789-L30 SoftLogix 5800 L30 ESD Controller
discontinued
Product
Chevron UpChevron Up
Product information Add to project
1789-L30M SoftLogix 5800 L30 MED Controller product image
1789-L30M SoftLogix 5800 L30 MED Controller
discontinued
Product
Chevron UpChevron Up
Product information Add to project
1784-PM16SE 16 AXIS PCI SERCOS MOTION MODULE product image
1784-PM16SE 16 AXIS PCI SERCOS MOTION MODULE
discontinued
Product
SoftLogix SERCOS Interface PCI Card
Chevron UpChevron Up
Product information Add to project
1789-L10 SoftLogix 5800 L10 ESD Controller product image
1789-L10 SoftLogix 5800 L10 ESD Controller
discontinued
Product
Chevron UpChevron Up
Product information Add to project
1789-L10M SoftLogix 5800 L10 MED Controller product image
1789-L10M SoftLogix 5800 L10 MED Controller
discontinued
Product
Chevron UpChevron Up
Product information Add to project
1789-L60 SoftLogix 5800 L60 ESD Controller product image
1789-L60 SoftLogix 5800 L60 ESD Controller
discontinued
Product
Chevron UpChevron Up
Product information Add to project
1789-L60M SoftLogix 5800 L60 MED Controller product image
1789-L60M SoftLogix 5800 L60 MED Controller
discontinued
Product
Chevron UpChevron Up
Product information Add to project

Items Per Page:
24
  • 24
  • 48
  • 72
1 - 7 of 7 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our SoftLogix™ 5800 control system version 23 (Bulletin 1789) has entered active mature product lifecycle status.

The product remains active and available for sale and telephone technical support remains available. However, the SoftLogix 5800 control system version 23 will have no additional feature enhancements or PC operating system updates. Current users of this product placing additional orders agree that they understand and accept that no further features or operating system updates are planned.

Rockwell Automation will continue to collect, track and evaluate user submitted anomalies however any anomaly corrections and/or patches should not be expected.

Rockwell Automation recommends using the ControlLogix control system family of products which now includes an expanding line of in-chassis compute modules to allow for programming flexibility and multiple communications options.

  • Runs on Windows® 7 and Windows Server 2008 operating systems
  • Uses the same Studio 5000® environment and Logix control engine as other Logix platforms
  • Includes platform independence (whitebox, industrial computer, etc.).
  • Provides connection to open networks, including EtherNet/IP™, ControlNet™, and DeviceNet™
  • Offers customization of data access, virtual backplane toolkit for integration of third party networks or specialty modules
  • Supports multiple I/O interfaces
  • Provides ability to develop custom C programs to integrate via external routines

1789-L10 SoftLogix™ Controllers

  • One controller
  • Memory size limit of 2 MB per controller
  • Two PCI network interface cards
  • One EtherNet/IP card
  • One 1784-SIM module
  • No third-party virtual backplane module support
  • Three-slot virtual chassis

1789-L30 SoftLogix Controllers

  • Two controllers
  • Memory size limit of 64 MB per controller
  • Five PCI network interface cards
  • One 1784-SIM module
  • Third-party virtual backplane module support
  • Five-slot virtual chassis

1789-L60 SoftLogix Controllers

  • Six controllers
  • Memory size limit of 64 MB per controller
  • 16 PCI network interface cards
  • 16 1784-SIM modules
  • Third-party virtual backplane module support
  • 16-slot virtual chassis

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
User Manuals Publication
SoftLogix5800 System User Manual 1789-UM002_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left SoftLogix Controllers Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose