Our Radio Frequency Identification (RFID) Systems are ideal for tracking and documenting products as they move through the manufacturing process and beyond in light-duty industrial applications. The HF RFID system tags, transceivers, and interfaces are designed to the ISO 15693 open standard. The UHF RFID transceivers are designed to the Global Gen2 standard.
In addition to our 56RF EtherNet/IP-enabled system, Rockwell Automation has two new additions:
- Our new 59RF family of HF read/write transceivers are IO-Link enabled
- Our 58UHF family of EtherNet/IP long-range read/write transceivers
This solution easily integrates into The Connected Enterprise®, delivering data directly into a control system to help minimize downtime and increase productivity.
Overview
56RF HF RFID | 59RF HF RFID | 58UHF RFID | |
Communications | EtherNet/IP™ | IO-Link | EtherNet/IP |
Sensing Distance | 55…168 mm (2.16… 6.6 in.) | 40…78 mm (1.59… 3.07 in.) | 1.5…5 m (4.92…16.4 ft) |
Operating Voltage | 24V DC | ||
Enclosure Rating | IP67 | IP67/68/69K | IP66/67 |
Frequency | 13.56 MHz | 902…928 MHz 865…868 MHz |
|
Output Current, max | 100 mA per transceiver | 200 mA per transceiver | 0.5 A per transceiver |
Compliance | ISO/IEC 15693 | ISO/IEC 15694 | ISO 18000-63 |
Applications
Typical applications for the our RFID systems include:
- Asset tracking
- Automotive
- Data acquisition
- Food and pharmaceutical
- Product handling
- Security and entrance
- Tool management
Painting Application
Stamping Application
Additional Information
Product Selection
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
56RF-TG-20 | RFID Tag | Active | ||
56RF-TG-30-2KB | RFID ICODE FRAM Tag, 2K Byte, 30 mm Disc | Active | ||
56RF-TG-20-2KB | RFID ICODE FRAM Tag, 2K Byte, 20 mm Disc | Active | ||
56RF-TG-50-2KB | RFID ICODE FRAM Tag, 2K Byte, 50 mm Disc | Active | ||
56RF-TG-16 | RFID iCode SLI Tag, 128 Byte, 16 mm Disc |
|
Active | |
56RF-TG-8 | 128 Byte Memory Size, Disc Tag, SLI, 7.5 mm diameter | Active | ||
56RF-TG-10 | 128 Byte Memory Size, Disc Tag, SLI, 9.5 mm diameter | Active | ||
56RF-TG-12MOM | RFID ICODE SLIX Tag, 128 Byte, 12 mm Disc, Mount On Metal | Active | ||
56RF-TG-30-8KB | RFID FRAM Tag, 8K Byte, 30 mm Disc | Active | ||
56RF-TG-5050 | RFID iCode SLI Tag, 128 Byte, 50 x 50 mm Label | Active |
- Catalog Number
- 56RF-TG-20
- Description
- RFID Tag
- Lifecycle
- Active
- Catalog Number
- 56RF-TG-30-2KB
- Description
- RFID ICODE FRAM Tag, 2K Byte, 30 mm Disc
- Lifecycle
- Active
- Catalog Number
- 56RF-TG-20-2KB
- Description
- RFID ICODE FRAM Tag, 2K Byte, 20 mm Disc
- Lifecycle
- Active
- Catalog Number
- 56RF-TG-50-2KB
- Description
- RFID ICODE FRAM Tag, 2K Byte, 50 mm Disc
- Lifecycle
- Active
- Catalog Number
- 56RF-TG-16
- Description
- RFID iCode SLI Tag, 128 Byte, 16 mm Disc
- Best Selling
-
- Lifecycle
- Active
Software
RFID Simulator is a Windows-based software program intended to assist in the setup of an RFID application. The simulator allows the selection of nearly all combinations of transceivers and tags offered by Rockwell Automation. By varying the tag-to-transceiver distance and line speed, a user is able to quickly determine the most optimal setup for their application.
Note: The simulator is a tool intended to assist in the setup of an RFID application. The values displayed within are theoretical estimates, and variations within an individual system may effect realized values.
To install the RFID Simulator:
- Download all content within the RFID Simulator Software folder.
- Install the simulator by referring to the RFID Simulator Installation Instructions.
- Refer to the RFID Simulator Manual for a quick walkthrough and general overview of the simulator.
Documentation
Resource | Publication Number | Language |
---|---|---|
Smart Track and Trace Solutions Brochure | RFID-BR001 | |
High Frequency Industrial Radio Frequency Identification (HF RFID) Product Profile | HFRFID-PP001 |
Certifications
- CE Marked for all applicable directives
- C-Tick
- cULus Listed
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in