Input Voltage Range | 200-240V AC |
---|---|
Output Voltage Range | 24 -28V DC |
Nominal value output voltage 1 | 24 V |
---|---|
Secondary voltage adjustable | Yes |
Power output | 960 W |
Voltage type of supply voltage | AC/DC |
Derating | 24 w/°c |
DC OK relay contact | Yes |
Input inrush current limiter | Active |
Output voltage | 24...28V DC |
Power factor | 0.96 typical |
Operational range | 170...264V AC |
Reserve power (typ. 4 s) | 60A @ 24V DC |
Rated output current | 40A @ 24V DC |
External input fuse, min | B-10 A or C-8 A |
Power losses | 54.8 W typical |
Sub group | Performance family |
Hold-up time | 32 ms |
Efficiency | 94.6% typical |
Input inrush current | 14 A |
Input voltage | 200...240V @ AC, 47...63 Hz |
Rated input current | 4.6 A |
Special feature | Class 1, Div. 2, ABS/GL/RINA (marine) |
Output voltage stabilized | Yes |
Rail mounting possible | Yes |
Stabilized | Yes |
Height | 124 mm |
---|---|
Depth | 127 mm |
Direct mounting possible | No |
Width | 125 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Screw connection |
Special functions | No special function |
MTBF | 366 kh (40 °C, SN29500) |
Wall mounting possible | Yes |
Degree of protection (NEMA) | Other |
Ripple and noise, max | 100 mV |
---|---|
Operating temperature | -25 °C |
Lifetime, min | 59 kh (+40 °C) |
Non-operating temperature range | -40 to 85 °C |
Weight | 1800 g |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 14.402 |
Lead Time | 5 |
Dimension Width | 18.212 |
Dimension Length | 15.189 |
Stock Status | STOCKED |
Weight | 1.91 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | 1606-IN016 |
General | Product Cutsheet | -- |
Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Input Voltage Range | 200-240V AC |
---|---|
Output Voltage Range | 24 -28V DC |
Nominal value output voltage 1 | 24 V |
---|---|
Secondary voltage adjustable | Yes |
Power output | 960 W |
Voltage type of supply voltage | AC/DC |
Derating | 24 w/°c |
DC OK relay contact | Yes |
Input inrush current limiter | Active |
Output voltage | 24...28V DC |
Power factor | 0.96 typical |
Operational range | 170...264V AC |
Reserve power (typ. 4 s) | 60A @ 24V DC |
Rated output current | 40A @ 24V DC |
External input fuse, min | B-10 A or C-8 A |
Power losses | 54.8 W typical |
Sub group | Performance family |
Hold-up time | 32 ms |
Efficiency | 94.6% typical |
Input inrush current | 14 A |
Input voltage | 200...240V @ AC, 47...63 Hz |
Rated input current | 4.6 A |
Special feature | Class 1, Div. 2, ABS/GL/RINA (marine) |
Output voltage stabilized | Yes |
Rail mounting possible | Yes |
Stabilized | Yes |
Height | 124 mm |
---|---|
Depth | 127 mm |
Direct mounting possible | No |
Width | 125 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Screw connection |
Special functions | No special function |
MTBF | 366 kh (40 °C, SN29500) |
Wall mounting possible | Yes |
Degree of protection (NEMA) | Other |
Ripple and noise, max | 100 mV |
---|---|
Operating temperature | -25 °C |
Lifetime, min | 59 kh (+40 °C) |
Non-operating temperature range | -40 to 85 °C |
Weight | 1800 g |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 14.402 |
Lead Time | 5 |
Dimension Width | 18.212 |
Dimension Length | 15.189 |
Stock Status | STOCKED |
Weight | 1.91 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Installation Instructions
General
1606-IN016 |
Product Cutsheet
General
-- |
1606-td002_-en-p
Technical Data
1606-TD002 |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | 1606-IN016 |
General | Product Cutsheet | -- |
Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.