Depth | 105mm |
---|---|
Isolation | 30V(cont),Basic Insulation,USB to system,Ethernet to system and Ethernet to Ethernet.Type tested at 500V AC @ 60s |
Size | 1 mb |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.804 |
Lead Time | 47 |
Dimension Width | 19.888 |
Dimension Length | 18.288 |
Stock Status | NON_STOCKED |
Weight | 0.479 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing in 3D (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing in 3D (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Technical Detail | 1769-TD005 |
General | Product Profile | -- |
General | Product Cutsheet | -- |
General | Selection Guide | 1769-SG001 |
Technical Data | 1769-td005_-en-p | 1769-TD005 |
User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- Registro Italiano Navale
- ATEX
- American Bureau of Shippin
This product was certified with the above certifications as of 2024-11-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Depth | 105mm |
---|---|
Isolation | 30V(cont),Basic Insulation,USB to system,Ethernet to system and Ethernet to Ethernet.Type tested at 500V AC @ 60s |
Size | 1 mb |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.804 |
Lead Time | 47 |
Dimension Width | 19.888 |
Dimension Length | 18.288 |
Stock Status | NON_STOCKED |
Weight | 0.479 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing in 3D (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing in 3D (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Technical Detail
General
1769-TD005 |
Product Profile
General
-- |
Product Cutsheet
General
-- |
Selection Guide
General
1769-SG001 |
1769-td005_-en-p
Technical Data
1769-TD005 |
1769-um021_-en-p
User Manual
1769-UM021 |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | 1769-TD005 |
General | Product Profile | -- |
General | Product Cutsheet | -- |
General | Selection Guide | 1769-SG001 |
Technical Data | 1769-td005_-en-p | 1769-TD005 |
User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Certifications
- China CCC
- Registro Italiano Navale
- ATEX
- American Bureau of Shippin
This product was certified with the above certifications as of 2024-11-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.