I/O Isolation | Isolated |
---|---|
I/O Status Indication | LED |
Digital inputs configurable | False |
---|---|
Digital outputs configurable | False |
Type of voltage (input voltage) | DC |
Type of output voltage | DC |
Type of digital output | Relay |
Type of electric connection | Screw connection |
Status indicator | 4 yellow |
Output delay time, max | OFF to ON: 10 ms, ON to OFF: 10 ms |
Wiring category | 2 - on signal ports, 2 - on power ports |
Number of I/O | 4-channel relay output |
Relay contact, continuous | 2.0A @ 120V AC maximum volts, 0.35 power factor |
Relay contact, make | 7.5A @ 240V AC maximum volts, 0.35 power factor |
Relay contact, break | 28VA @ 24V DC maximum volts, 0.35 power factor |
Pilot duty rating | C300, R150 |
Insulation stripping length | 5 mm |
Wire size | 0.05...1.31 mm2 (30...16 AWG) solid copper wire rated @ 90 °C (194 °F ) insulation maximum |
Isolation voltage | 240V (continuous), reinforce insulation type, between output channels and output channels to backplane type tested for 60 s @ 1480V AC Outputs to Outputs, Outputs to Backplane |
Redundancy | False |
SIL according to IEC 61508 | None |
Minimum load per point | 10 mA |
Initial contact resistance of relay, max | 30 mohm |
Wire type | Copper |
Backplane power | 3.3V DC @ 38mA |
Inrush current | <120mA @ 3.3V, <120mA @ 24V |
Output current, resistive | 2A @ 5...30V DC, 0.5A @ 48V DC, 0.22A @ 125V DC, 2A @ 125V AC, 2A @ 240V AC |
Output power, resistive, max | 250VA for 125V AC resistive loads, 480VA for 240V AC resistive loads, 60VA for 30V DC resistive loads, 24VA for 48V DC resistive loads, 27.5VA for 125V DC resistive loads |
Output current, inductive | 1.0 A steady state @ 5...28V DC @ 0.93A steady state @ 30V DC @ 0.5A steady state @ 48V DC @ 0.22A steady state @ 125V DC @ 2.0A steady state, 15 A make @ 125V AC, PF - cos θ = 0.4, 2.0 A steady state, 7.5 A make @ 240V AC, PF - cos θ = 0.4 |
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Relative humidity | 5...95% noncondensing |
Operating temperature | -20 to 65 °C |
Nonoperating temperature | 40 to 85 °C |
Enclosure type rating | None (open-style) |
---|
Terminal base screw torque, max | 0.19 Nm (1.7 in-lb.), using a 2.5 mm |
---|---|
Shock | Operating: 10 g |
Vibration | 2.0 G @ 10…500 Hz |
Mounting torque | 0.2 nm |
Explosion safety category for gas | None |
---|---|
Explosion safety category for dust | None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.56 |
Lead Time | 5 |
Dimension Width | 6.86 |
Dimension Length | 9.27 |
Stock Status | STOCKED |
Weight | 0.034 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Installation Guide | -- |
General | Product Cutsheet | -- |
User Manual | 2080-um004_-en-e | 2080-UM004 |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
I/O Isolation | Isolated |
---|---|
I/O Status Indication | LED |
Digital inputs configurable | False |
---|---|
Digital outputs configurable | False |
Type of voltage (input voltage) | DC |
Type of output voltage | DC |
Type of digital output | Relay |
Type of electric connection | Screw connection |
Status indicator | 4 yellow |
Output delay time, max | OFF to ON: 10 ms, ON to OFF: 10 ms |
Wiring category | 2 - on signal ports, 2 - on power ports |
Number of I/O | 4-channel relay output |
Relay contact, continuous | 2.0A @ 120V AC maximum volts, 0.35 power factor |
Relay contact, make | 7.5A @ 240V AC maximum volts, 0.35 power factor |
Relay contact, break | 28VA @ 24V DC maximum volts, 0.35 power factor |
Pilot duty rating | C300, R150 |
Insulation stripping length | 5 mm |
Wire size | 0.05...1.31 mm2 (30...16 AWG) solid copper wire rated @ 90 °C (194 °F ) insulation maximum |
Isolation voltage | 240V (continuous), reinforce insulation type, between output channels and output channels to backplane type tested for 60 s @ 1480V AC Outputs to Outputs, Outputs to Backplane |
Redundancy | False |
SIL according to IEC 61508 | None |
Minimum load per point | 10 mA |
Initial contact resistance of relay, max | 30 mohm |
Wire type | Copper |
Backplane power | 3.3V DC @ 38mA |
Inrush current | <120mA @ 3.3V, <120mA @ 24V |
Output current, resistive | 2A @ 5...30V DC, 0.5A @ 48V DC, 0.22A @ 125V DC, 2A @ 125V AC, 2A @ 240V AC |
Output power, resistive, max | 250VA for 125V AC resistive loads, 480VA for 240V AC resistive loads, 60VA for 30V DC resistive loads, 24VA for 48V DC resistive loads, 27.5VA for 125V DC resistive loads |
Output current, inductive | 1.0 A steady state @ 5...28V DC @ 0.93A steady state @ 30V DC @ 0.5A steady state @ 48V DC @ 0.22A steady state @ 125V DC @ 2.0A steady state, 15 A make @ 125V AC, PF - cos θ = 0.4, 2.0 A steady state, 7.5 A make @ 240V AC, PF - cos θ = 0.4 |
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Relative humidity | 5...95% noncondensing |
Operating temperature | -20 to 65 °C |
Nonoperating temperature | 40 to 85 °C |
Enclosure type rating | None (open-style) |
---|
Terminal base screw torque, max | 0.19 Nm (1.7 in-lb.), using a 2.5 mm |
---|---|
Shock | Operating: 10 g |
Vibration | 2.0 G @ 10…500 Hz |
Mounting torque | 0.2 nm |
Explosion safety category for gas | None |
---|---|
Explosion safety category for dust | None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.56 |
Lead Time | 5 |
Dimension Width | 6.86 |
Dimension Length | 9.27 |
Stock Status | STOCKED |
Weight | 0.034 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Installation Guide
General
-- |
Product Cutsheet
General
-- |
2080-um004_-en-e
User Manual
2080-UM004 |
Micro800 Plug-in Modules User Manual
User Manual
2080-UM002 |
Type | Resource | Publication |
---|---|---|
General | Installation Guide | -- |
General | Product Cutsheet | -- |
User Manual | 2080-um004_-en-e | 2080-UM004 |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.