Width | 45 mm |
---|---|
Height | 90 mm |
Depth | 80 mm |
Insulation stripping length | 7 mm |
---|---|
Enclosure type rating | Meets IP20 |
Weight | Approx 0.34 kg (0.75 lb) |
North American temperature code | T4A |
---|
Power consumption (Output power) | 38.4 W @ 100V AC, 38.4 W @ 240V AC |
---|---|
Supply voltage | 100...120V AC @ 1A, 200...240V AC @ 0.5A |
Supply power | 24V DC @ 1.6A |
Inrush current, max | 24A @ 132V for 10 ms, 40A @ 263V for 10 ms |
Output rating | 24V DC @ 1.6A, 38.4 W maximum |
Power dissipation (Input power) | 45.1 W @ 100V AC, 44.0 W @ 240V AC |
Terminal screw torque | 0.5...0.6 Nm (4.4...5.3 in-lb) (using a Phillips-head or 2.5 mm (0.10in.) flat-blade screwdriver) |
Isolation voltage | 250V (continuous), primary to sary: reinforced Insulation Type, Type tested for 60s @ 2300V AC primary to sary and 1480V AC primary to earth ground |
Wire size | 0.32...2.1 mm² (22...14 AWG) solid copper wire or, 0.32...1.3 mm² (22...16 AWG) stranded copper wire, Rated at 90 °C (194 °F) insulation max |
Suitable for safety functions | No |
Redundancy | No |
Supply frequency | 47...63 Hz |
Wiring category | 2 - on power ports |
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
---|---|
Relative humidity | IEC 60068-2-30 (Test Db, unpackaged dA heat), 5...95% noncondensing |
Shock | Operating: 30 G, IEC 60068-2-27 (Test Ea, unpackaged shock) |
Operating temperature | -20...65 °C (-4...149 °F), IEC 60068-2-1 (Test Ad, operating cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Radiated RF immunity | IEC 61000-4-3: 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM at 900 MHz, 10 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Voltage variation | IEC 61000-4-11: 30% dips for 1 period at 0° and 180° on AC supply ports, 60% dips for 5 and 50 periods on AC supply ports, ±10% fluctuations for 15 min on AC supply ports, >95% interruptions for 250 periods on AC supply ports |
Surrounding air temperature, max | 65 °C |
Emissions | CISPR 11 Group 1, Class A |
EFT/B immunity | IEC 61000-4-4: ±2kV @ 5kHz on power ports |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | IEC 61000-4-5: ±1 kV line-line(DM) and ±2 kV line-earth(CM) on power ports |
Storage temperature | -40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 8.128 |
Lead Time | 5 |
Dimension Width | 9.525 |
Dimension Length | 11.557 |
Stock Status | STOCKED |
Weight | 0.286 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Installation Guide | -- |
General | Brochure | -- |
General | Product Cutsheet | -- |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
User Manual | 2080-um004_-en-e | 2080-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Korean Register of Shippin
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Width | 45 mm |
---|---|
Height | 90 mm |
Depth | 80 mm |
Insulation stripping length | 7 mm |
---|---|
Enclosure type rating | Meets IP20 |
Weight | Approx 0.34 kg (0.75 lb) |
North American temperature code | T4A |
---|
Power consumption (Output power) | 38.4 W @ 100V AC, 38.4 W @ 240V AC |
---|---|
Supply voltage | 100...120V AC @ 1A, 200...240V AC @ 0.5A |
Supply power | 24V DC @ 1.6A |
Inrush current, max | 24A @ 132V for 10 ms, 40A @ 263V for 10 ms |
Output rating | 24V DC @ 1.6A, 38.4 W maximum |
Power dissipation (Input power) | 45.1 W @ 100V AC, 44.0 W @ 240V AC |
Terminal screw torque | 0.5...0.6 Nm (4.4...5.3 in-lb) (using a Phillips-head or 2.5 mm (0.10in.) flat-blade screwdriver) |
Isolation voltage | 250V (continuous), primary to sary: reinforced Insulation Type, Type tested for 60s @ 2300V AC primary to sary and 1480V AC primary to earth ground |
Wire size | 0.32...2.1 mm² (22...14 AWG) solid copper wire or, 0.32...1.3 mm² (22...16 AWG) stranded copper wire, Rated at 90 °C (194 °F) insulation max |
Suitable for safety functions | No |
Redundancy | No |
Supply frequency | 47...63 Hz |
Wiring category | 2 - on power ports |
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
---|---|
Relative humidity | IEC 60068-2-30 (Test Db, unpackaged dA heat), 5...95% noncondensing |
Shock | Operating: 30 G, IEC 60068-2-27 (Test Ea, unpackaged shock) |
Operating temperature | -20...65 °C (-4...149 °F), IEC 60068-2-1 (Test Ad, operating cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Radiated RF immunity | IEC 61000-4-3: 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM at 900 MHz, 10 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Voltage variation | IEC 61000-4-11: 30% dips for 1 period at 0° and 180° on AC supply ports, 60% dips for 5 and 50 periods on AC supply ports, ±10% fluctuations for 15 min on AC supply ports, >95% interruptions for 250 periods on AC supply ports |
Surrounding air temperature, max | 65 °C |
Emissions | CISPR 11 Group 1, Class A |
EFT/B immunity | IEC 61000-4-4: ±2kV @ 5kHz on power ports |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | IEC 61000-4-5: ±1 kV line-line(DM) and ±2 kV line-earth(CM) on power ports |
Storage temperature | -40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 8.128 |
Lead Time | 5 |
Dimension Width | 9.525 |
Dimension Length | 11.557 |
Stock Status | STOCKED |
Weight | 0.286 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Installation Guide
General
-- |
Brochure
General
-- |
Product Cutsheet
General
-- |
Micro800 Plug-in Modules User Manual
User Manual
2080-UM002 |
2080-um004_-en-e
User Manual
2080-UM004 |
Type | Resource | Publication |
---|---|---|
General | Installation Guide | -- |
General | Brochure | -- |
General | Product Cutsheet | -- |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
User Manual | 2080-um004_-en-e | 2080-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Korean Register of Shippin
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.