Number of analogue inputs | 2 |
---|---|
Resolution of the analogue inputs | 14 bit |
Resolution of the analogue outputs | 14 bit |
Input, current | No |
Input, voltage | No |
Input, resistor | No |
Input, resistance thermometer | No |
Input, thermocouple | Yes |
Input signal, configurable | No |
Output, current | No |
Output, voltage | No |
Output signal configurable | No |
Analogue inputs configurable | No |
Analogue outputs configurable | No |
Type of electric connection | Screw connection |
Normal mode rejection ratio | 70 dB @ 50/60 Hz |
Accuracy | ±1.0 °C @ 25 °C (77 °F) |
Wire size | Solid: 0.14 mm2 AWG)...1.5 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum, Stranded: 0.14 mm2 AWG)...1.0 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum |
Open circuit detection time | 8 to 1515 |
Suitable for safety functions | No |
SIL according to IEC 61508 | None |
Common mode rejection ratio | 100 dB @ 50/60Hz |
Thermocouple types supported | J, K, N, T, E, R, S, B |
CJC error | ±1.2 °C @ 25 °C (77 °F) |
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Power consumption | 40mA @ 3.3V |
Emissions | CISPR 11 (IEC 61000-6-4): Class A |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | IEC 61000-4-4: ±2kV @ 5kHz on shielded ports |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | IEC 61000-4-5: ±2 kV line-earth(CM) on shielded ports |
Operating temperature | -20...65 °C (-4...149 °F): IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Radiated RF immunity | IEC 61000-4-3: 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz, |
Nonoperating temperature | -40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) |
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
---|---|
Shock | IEC 60068-2-27 (Test Ea, unpackaged shock): DIN rail mount: 25 g, nonoperating, Panel Mount: 35 g nonoperating |
Mounting torque | 0.2 nm |
Terminal screw torque | 0.22...0.25 Nm (1.95...2.21 in-lb) (using a 2.5 mm (0.10 in.) flat-blade screwdriver) |
Input impedance | >300 KΩ |
---|
Explosion safety category for gas | None |
---|---|
Explosion safety category for dust | None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.059 |
Lead Time | 5 |
Dimension Width | 9.601 |
Dimension Length | 6.397 |
Stock Status | STOCKED |
Weight | 52.163 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Brochure | -- |
General | Wiring Diagram | -- |
General | Product Cutsheet | -- |
General | Installation Guide | -- |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
User Manual | 2080-um004_-en-e | 2080-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Korean Register of Shippin
This product was certified with the above certifications as of 2024-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of analogue inputs | 2 |
---|---|
Resolution of the analogue inputs | 14 bit |
Resolution of the analogue outputs | 14 bit |
Input, current | No |
Input, voltage | No |
Input, resistor | No |
Input, resistance thermometer | No |
Input, thermocouple | Yes |
Input signal, configurable | No |
Output, current | No |
Output, voltage | No |
Output signal configurable | No |
Analogue inputs configurable | No |
Analogue outputs configurable | No |
Type of electric connection | Screw connection |
Normal mode rejection ratio | 70 dB @ 50/60 Hz |
Accuracy | ±1.0 °C @ 25 °C (77 °F) |
Wire size | Solid: 0.14 mm2 AWG)...1.5 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum, Stranded: 0.14 mm2 AWG)...1.0 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum |
Open circuit detection time | 8 to 1515 |
Suitable for safety functions | No |
SIL according to IEC 61508 | None |
Common mode rejection ratio | 100 dB @ 50/60Hz |
Thermocouple types supported | J, K, N, T, E, R, S, B |
CJC error | ±1.2 °C @ 25 °C (77 °F) |
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Power consumption | 40mA @ 3.3V |
Emissions | CISPR 11 (IEC 61000-6-4): Class A |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | IEC 61000-4-4: ±2kV @ 5kHz on shielded ports |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | IEC 61000-4-5: ±2 kV line-earth(CM) on shielded ports |
Operating temperature | -20...65 °C (-4...149 °F): IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Radiated RF immunity | IEC 61000-4-3: 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz, |
Nonoperating temperature | -40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) |
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
---|---|
Shock | IEC 60068-2-27 (Test Ea, unpackaged shock): DIN rail mount: 25 g, nonoperating, Panel Mount: 35 g nonoperating |
Mounting torque | 0.2 nm |
Terminal screw torque | 0.22...0.25 Nm (1.95...2.21 in-lb) (using a 2.5 mm (0.10 in.) flat-blade screwdriver) |
Input impedance | >300 KΩ |
---|
Explosion safety category for gas | None |
---|---|
Explosion safety category for dust | None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.059 |
Lead Time | 5 |
Dimension Width | 9.601 |
Dimension Length | 6.397 |
Stock Status | STOCKED |
Weight | 52.163 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Brochure
General
-- |
Wiring Diagram
General
-- |
Product Cutsheet
General
-- |
Installation Guide
General
-- |
Micro800 Plug-in Modules User Manual
User Manual
2080-UM002 |
2080-um004_-en-e
User Manual
2080-UM004 |
Type | Resource | Publication |
---|---|---|
General | Brochure | -- |
General | Wiring Diagram | -- |
General | Product Cutsheet | -- |
General | Installation Guide | -- |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
User Manual | 2080-um004_-en-e | 2080-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Korean Register of Shippin
This product was certified with the above certifications as of 2024-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.