Sound Module 70 mm Stack Lights
Rockwell Automation announces that as of
October 01, 2019,
the Sound Module 70 mm Stack Lights will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 01, 2019
Replacement Category:
Functional Replacement
Replacement Product:
856T-BTR3
[https://www.rockwellautomation.com/en-br/products/details.856T-BTR3.html]
Rockwell Automation announces that as of
October 01, 2019,
the Sound Module 70 mm Stack Lights will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 01, 2019
Replacement Category:
Functional Replacement
Replacement Product:
856T-BTR3
[https://www.rockwellautomation.com/en-br/products/details.856T-BTR3.html]
Product Family | Sound Module |
---|
Operating voltage at DC | 24 V |
---|---|
Voltage type | AC/DC |
Operating voltage | 24V AC/DC (±10%) |
Current consumption | 65mA @ 24V AC/DC |
Lamp life rating | Sound modules: 20000 h |
Leakage current impact | All sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Degree of protection (NEMA) | 12 |
---|---|
Tone adjustable | Yes |
Degree of protection (IP) | IP54 |
Colour | Black |
Function | Other |
Outer diameter | 69.5 mm |
---|---|
Decibel rating | Maximum volume ranges from 64...103 dBa (volume adjustable), Based on tone that is selected for all settings except signal horn, which has a maximum of 80 dBa |
Module type | Dual-tone sound module with 15 sets of dual-tone combinations (this module uses two circuits in a stack. it can be used with a maximum of any three light modules and must be placed on top of stack) |
Recommended terminal torque | 0.8 Nm |
Recommended wire size | 0.5 mm² |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Materials | Rubber seals and gaskets: Nitrile rubber |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.001 |
Lead Time | 14 |
Dimension Width | 8.204 |
Dimension Length | 9.5 |
Stock Status | NON_STOCKED |
Weight | 0.156 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2D Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
2D Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | 856T-IN001 |
Installation Instructions | 931-in009_-mu-e | 931-IN009 |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of 2024-06-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | Sound Module |
---|
Operating voltage at DC | 24 V |
---|---|
Voltage type | AC/DC |
Operating voltage | 24V AC/DC (±10%) |
Current consumption | 65mA @ 24V AC/DC |
Lamp life rating | Sound modules: 20000 h |
Leakage current impact | All sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Degree of protection (NEMA) | 12 |
---|---|
Tone adjustable | Yes |
Degree of protection (IP) | IP54 |
Colour | Black |
Function | Other |
Outer diameter | 69.5 mm |
---|---|
Decibel rating | Maximum volume ranges from 64...103 dBa (volume adjustable), Based on tone that is selected for all settings except signal horn, which has a maximum of 80 dBa |
Module type | Dual-tone sound module with 15 sets of dual-tone combinations (this module uses two circuits in a stack. it can be used with a maximum of any three light modules and must be placed on top of stack) |
Recommended terminal torque | 0.8 Nm |
Recommended wire size | 0.5 mm² |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Materials | Rubber seals and gaskets: Nitrile rubber |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.001 |
Lead Time | 14 |
Dimension Width | 8.204 |
Dimension Length | 9.5 |
Stock Status | NON_STOCKED |
Weight | 0.156 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2D Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
2D Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
Installation Instructions
General
856T-IN001 |
931-in009_-mu-e
Installation Instructions
931-IN009 |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | 856T-IN001 |
Installation Instructions | 931-in009_-mu-e | 931-IN009 |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of 2024-06-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.