Are you looking to reach value faster while becoming better integrated and more flexible? Our motion control portfolio is uniquely positioned to help you create the capable, scalable and connected machines that drive your business forward. With the global reach of Rockwell Automation, you can be sure that your devices are supported and serviceable across your entire enterprise.
- Product Selection
- Overview
Product Selection
Showing
1
-
24
of
54
Results

0001ArmorKinetix Distributed Servo Drives
Realize more simplified, energy-efficient machines and unleash the power of decentralized motion control with ArmorKinetix distributed servo drives.
0002Kinetix 5100 Servo Drives
The versatile Kinetix 5100 servo drives elevate the performance and scalability of your small- to medium-sized machines.
0003Kinetix 5300 Servo Drives
These single-axis EtherNet/IP servo drives provide design flexibility in a streamlined offering to cover your essential machine-building needs.
0004Integrated Safety with the PowerFlex 527 and Kinetix 5500 Drives
Watch this video to learn about integrated safety as part of your Integrated Architecture.
0005Kinetix 5500 Servo Drives
Our Kinetix 5500 Servo Drives provide versatile EtherNet/IP motion solutions that help to simplify designs and create agile, cost-effective solutions.
0006Kinetix 5700 Servo Drives
Our Kinetix 5700 Servo Drives offer the simplicity, power and space savings to help optimize motion performance and maximize machine value.
0007iTRAK 5730 Intelligent Track System
Remove bottlenecks and boost overall productivity with a faster, smarter and more flexible way to move goods within your machines.
0008iTRAK 5750 Intelligent Track System
Our iTRAK 5750 Intelligent Track System enables you to redefine your machine productivity and move higher payloads with more flexibility and control.
0009QuickStick 150 Intelligent Conveyor System
Our OuickStick® 150 Intelligent Conveyor System enables you to get more from your operations with faster, cleaner and more efficient transportation of goods.
0010QuickStick HT Intelligent Conveyor System
Unlock more flexible and productive processes using our QuickStick® HT Intelligent Conveyor System to move heavy loads up to thousands of kilograms.
0011MagneMover LITE Intelligent Conveyor System
Move small to medium loads faster and more efficiently using our MagneMover LITE Intelligent Conveyor System.
0012Kinetix Cables
Securely connect your servo motors and actuators using our family of standard and continuous flexing cables.
0013Kinetix VP Servo Motors
These motors provide smooth, integrated motion control over your EtherNet/IP network and are optimized for the Kinetix 5500 and 5700 servo drives.
0014Kinetix VPL Low-inertia Servo Motors
Maximize your machine potential using our Kinetix® VPL Low-inertia Servo Motors to move loads with quick accelerations and exceptional precision.
0015Kinetix VPC Continuous-duty Servo Motors
Select these motors to optimize your continuous-duty applications and deliver more efficiency and higher torque at higher speeds.
0016Kinetix MPL Low-inertia Servo Motors
Increase your competitive advantage with these high-output brushless motors that deliver higher torque with a reduced footprint.
0017Kinetix MPM Medium-inertia Servo Motors
These motors feature a compact, power-dense design and high-resolution absolute encoder to maximize the potential in your processes.
0018Kinetix TLP Multi-purpose Compact Servo Motors
With an excellent power-to-size ratio, these innovative compact servo motors deliver exceptional performance while minimizing space requirements.
0019Kinetix TL and TLY Compact Servo Motors
These low-inertia, high-performance compact servo motors are designed to optimize your low-power industrial applications.
0020Kinetix VPF Food-grade Servo Motors
These food-grade servo motors provide exceptional performance and durability, allowing you to meet hygienic standards while maximizing productivity.
0021Kinetix MPF Food-grade Servo Motors
Elevate your operations by combining high-efficiency, high-torque motor capability with features specifically designed for food and beverage applications.
0022Kinetix VPH Hygienic Servo Motors
These hygienic servo motors feature IP69K ratings and are designed with to operate in harsh environments and handle pressure washdown cleaning.
0023Kinetix MPS Stainless-steel Servo Motors
Use these motors to meet your manufacturing goals even in high pressure or highly caustic wash-down environments.

0024Kinetix MMA Asynchronous Main Motors
Our Kinetix MMA Asynchronous Main Motors enable you to get more from a wide range heavy-duty applications that require high power and torque output.