Our enclosed SMC-3, SMC Flex, and SMC-50 soft starters are available as non-combination, combination fused disconnect, or combination circuit breaker starters. Enclosed soft starters may be fully customized with a wide variety of factory-installed options and are pre-engineered for quick factory lead times.
- Product Selection
- Overview
- Documentation
Product Selection
Showing
1
-
24
of
10000
Results

152C-D13JCD-J20-3-4RG-6P
ENCL SMC-3 Combination Fusible Disc
active
Product
SMC-3 Solid-State Controller with Fusible Disconnect, 135A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,500...600V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152C-D10JAD-J20-1-6P
ENCL SMC-3 Combination Fusible Disc
active
Product
SMC-3 Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,230V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152C-D10JAD-J20-3-6P
ENCL SMC-3 Combination Fusible Disc
active
Product
SMC-3 Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,230V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152C-D20JBD-J40-3-4R
ENCL SMC-3 Combination Fusible Disc
active
Product
SMC-3 Solid-State Controller with Fusible Disconnect, 201A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,400...480V AC 3 Phase 50/60Hz, 120V AC Control, 400A Class J Fuse Clips

152C-D10JBD-J20
ENCL SMC-3 Combination Fusible Disc
active
Product
SMC-3 Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,400...480V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152C-D10JCD-J20-1-4RG-6P
ENCL SMC-3 Combination Fusible Disc
active
Product
SMC-3 Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,500...600V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D13JBD-J20-4RGA-20E
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 135A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,400...480V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D13JCD-J20-1-4GR-6XP
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 135A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,500...600V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D13JCD-J20-3-4G-6P-20E-HC3
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 135A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,500...600V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D13JCD-J20-3-4RG-6XP-20E-HC3
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 135A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,500...600V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D13JAD-J20-3-4G
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 135A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,230V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D13JAD-J20-3-4G-6P-20E
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 135A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,230V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D13JAD-J20-3-4GR-6P-HC3
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 135A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,230V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D13JAD-J20-3-4RG
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 135A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,230V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D13JAD-J20-4G-20E-HC3
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 135A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,230V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D13JAD-J20-4RG-6XP-20E
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 135A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,230V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D10JBD-J20-4R
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,400...480V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D10JBD-J20-4R-6XP
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,400...480V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D10JBD-J20-4RGA-6P
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,400...480V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D10JBD-J20-4RGA-6XP
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,400...480V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D10JBD-J20-6P-20E-HC3
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,400...480V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D10JCD-J20-1-4R
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,500...600V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D10JCD-J20-3-4G-6P-HC3
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,500...600V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

152F-D10JCD-J20-3-4GR-6XP-20E
ENCL Flex Combination Fusible Disc
active
Product
SMC-Flex Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,500...600V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips