Loading

Motor Control
Allen‑Bradley

Our motor controllers meet the needs of many applications from low to medium voltage and conform to NEMA or IEC standards.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Motor Control Chevron UpChevron Up
(12)
(5)
(12)
(2)
(2)
(1)
(4)
(3)
Chevron UpChevron Up
(0)
-
View 41 Results
Showing 1 - 24 of 41 Results
Sort By:
Alphabetical (A-Z)
  • Alphabetical (A-Z)
  • Alphabetical (Z-A)
Filter & Refine
CloseClose
M100 Electronic Motor Starter
0001M100 Motor Starter
The M100 Motor Starter offers features for monitoring motor performance, such as current levels and voltage, enabling users to maintain optimal conditions and enhance efficiency in their systems.
FLEXLINE Motor Control Center
0002FLEXLINE 3500 Motor Control Center | IEC 61439-2
FLEXLINE low voltage IEC motor control centers (MCCs). Built for industrial motor control, power distribution and switchgear needs. Meet IEC 61439 1 & 2
0003IEC Standard Contactors
Our Bulletin 100-C contactor line offers space-saving, high-performance design in 9...97 A contactors. These low power consumption contactors are designed to control motors and other loads.
0004IEC Large Contactors
Our Bulletin 100-E next generation contactors are available in 9…2650 A sizes, helping to reduce width and weight while saving panel space.
0005Bulletin 141A MCS Mounting System
Our Bulletin 141 Modular Control System (MCS) Mounting Systems provide several different mounting solutions for IEC load feeders.
0006NEMA Combination Contactors
Our NEMA Combination Contactors are available in either a disconnect switch or circuit breaker, mounted to a common device. Our products also have a variety of enclosures to suit various application needs.
0007Bulletin 100-K Miniature Contactors
Our Bulletin 100-K IEC Miniature Contactors are designed for commercial and light industrial applications where panel space is at a premium. These miniature devices, at 45 mm wide, are shallower and have fewer panel depth requirements than standard IEC contactors.
0008IEC Safety Contactors
Our Bulletin 100S/104S IEC Safety Contactors provide mechanically linked, or mirror contact, performance up to 750 A, which is required in feedback circuits for modern safety applications.
0009Bulletin 100Q-C Capacitor-Switching Contactors
Our Bulletin 100Q Capacitor-switching Contactors are designed to switch banks of capacitors. The front-mounted resistor elements limit severe high inrush currents. This reduces stress to the contactors and the capacitors. Our contactors are compact and economical and do not use air-core reactors.
0010Bulletin 300 AC Contactors
Our Bulletin 300 NEMA contactors and motor starters provide a space-saving and cost-effective alternative for applications that require NEMA-rated motor control.
0011Bulletin 400 Definite Purpose Contactors
Bulletin 400 Definite Purpose Contactors are compact in size, allowing space savings while still supplying you with a high-performance product.
0012Bulletin 500F Feed-through Wiring for Motor Loads
Our Bulletin 500F AC contactors (open type) are available in feed-through wiring construction from NEMA size 0…5. Line terminals are at the top of the device and load terminals at the bottom.
0013Bulletin 500 Top Wiring for Motor Loads
Our Bulletin 500 AC contactors are available in top-wiring construction from NEMA size 00...9. All power connections are at the top of the contactors can switch AC motor loads where overload protection is not required or is provided separately.
0014Vacuum Contactors
Our Bulletin 1102C/1104C and Bulletin 1502 NEMA Medium Voltage Vacuum Contactors provide motor control system reliability in harsh, dirty environments.
0015156C Solid-state Contactors
Our Bulletin 156-C Solid-state Contactors complement our line of Bulletin 700 solid-state relays to provide you with a complete line of solid-state solutions.
00161503 Isolation Switch
Our Bulletin 1503 Isolation Switch is a non-load-break type switch that works with the 1502 vacuum contactor and the 1503HM isolation switch handle to isolate the power cell when the isolation switch handle is moved to the OFF position.
00171592 Load Break Switches
Our Bulletin 1592 Medium Voltage Load Break Switches are available with fused and non-fused options and specialty medium voltage control options for feeder and mains.
0018598 General Purpose Enclosures
Our Bulletin 598 line of enclosures include general purpose, junction box, and replacement enclosures designed for both indoor and outdoor applications.
0019598 Pushbutton Enclosures
We offer push button enclosures in 1- thru 4-hole configurations designed for both indoor and outdoor applications.
0020CENTERLINE 2100 Low Voltage Motor Control Center
Increase productivity with a CENTERLINE 2100 NEMA motor control center. Our smart technology integrates a motor controller and power into a centralized package.
0021Cu-flex Flexible Copper Busbars
Save time with flexible busbars. Cu-flex copper busbars are ideal for building new or modifying existing motor control centers to switchboards.
0022Motor Control Center Automation Software | Allen‑Bradley
Industrial motor controller software. See inside your motor control center with real-time diagnostics. Increase productivity and uptime. Fast commissioning.
0023CENTERLINE 1500 Medium Voltage Motor Control Centers
Our MCC improves industrial automation efficiency for heavy industrial manufacturing and processing environments and meets UL 347 safety standards.
0024SMC-50 Solid-State
Our SMC™-50 soft starters are available with a current range from 108…480 A. Our SMC-50 fully solid-state soft starters are available from 90...520 A.
0025SMC Flex Smart Motor Controllers
Our SMC™ Flex Soft Starters are available with a current range from 5...1250 A.
0026SMC-3 Smart Motor Controller
Our SMC™-3 Soft Starters are available with a current range from 3...480 A and they feature compact, true three-phase control in a cost-effective package. They include overload protection, integral bypass, and motor and system diagnostics.
0027STC Starting Torque Controller
Our Bulletin 154 STC™ Starting Torque Controllers provide a cost-effective, soft-starting solution for low horsepower single- and three-phase squirrel cage induction motors.
0028CENTERLINE 1500 Medium Voltage Soft Starters
CENTERLINE 1500 medium voltage soft starters feature a MV SMC™-50 smart motor controller and a range of starting and stopping modes for industrial applications.
00291503 Medium Voltage Soft Starter OEM Components
Our 1503 medium voltage soft starters with SMC-50 controllers provide microprocessor controlled starting for a range of three-phase AC induction motors.
0030LV IEC Combination Starters
Our IEC Combination Starters include direct-on-line, reversing, and two-speed operating modes.
0031LV NEMA Combination Starters
Our NEMA Combination Starters include across-the-line, reversing, and two-speed operating modes. These starters are flange operated, include 30.5 mm command and indication devices, and are available up to 510 Hp (810 A).
0032ArmorStart Distributed Motor Controllers
Our ArmorStart® Distributed Motor Controllers use quick disconnects for I/O, communications, motor, three-phase, and control power while offering several communication options.
0033Enclosed Starters
Our IEC Enclosed Starters offer operating modes that include direct-on-line, reversing, and two-speed. They include 22.5 mm command and indication devices, and are available up to 85 A.
0034Soft Starters, Enclosed
Our enclosed SMC-3, SMC Flex, and SMC-50 soft starters are available as non-combination, combination fused disconnect, or combination circuit breaker starters.
0035NEMA Manual Motor Starters
Our NEMA Manual Motor Starting Switches are designed for use on motor starting installation.
0036NEMA Pump Control Panels
Our NEMA Pump Control Panels have a flange handle that operates a motor circuit protector or a disconnect with visible blades.
0037NEMA Open/Enclosed Full Voltage Starters
Our NEMA open and enclosed full voltage starters include across-the-line, reversing, and two-speed operating modes and are available up to 2250 A.
0038Open Type Starters
Our IEC open starters include direct-on-line, reversing, and variable speed operating modes and are available up to 97 A.
0039Bulletin 1109 Vacuum Starter
Our Bulletin 1109 Open Vacuum Starters include across-the-line and reversing operating modes and are available up to 600 A.
0040CENTERLINE 2500 IEC Low Voltage Motor Control Center
As of July 31, 2025, our CENTERLINE 2500 Motor Control Centers will be discontinued and no longer available for sale.​
0041IEC OneGear Soft Starters
The OneGear soft starters are being discontinued and will no longer available for sale as of February 28, 2025
Best Selling
0042
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
24
  • 24
  • 48
  • 72
1 - 24 of 41 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

We offer a complete line of motor control products for your motor management systems. Our motor controllers meet the needs of many applications from low to medium voltage and conform to NEMA or IEC standards.

Allen-Bradley logo
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose